(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Fluoropolymer

Tubing - Fluoropolymer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Tubes excellent in heat/cold resistance.

  • inCAD Components
・Materials
[ M ] Material: Fluororesin (PFA)

Specifications

Part Number-Length
PUTF4
PUFN6
-
-
10
1000
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberStandard Length (m)Configurable Length
(0.5m Increment)
I.D. (mm)Min. Bending Radius
(mm)
O.D. Accuracy (mm)Max. Operating Pressure
(MPa)
Burst Pressure (MPa)Mass (kg/m)
TypeO.D. (mm)
PUTF
(Standard Length)

PUTFL
(Configurable Length)
3.2100.5~201.632±0.11.14.50.013
20
4102302.5100.020
20
6104501.770.034
20
810680140.047
20
10108120+0.1
-0.15
0.7530.061
20
1210102000.7530.074
20
[ ! ]Maximum operating pressure and burst pressure shown are values at ambient temperature.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PUTF3.2-10
PUTF3.2-20
PUTF4-10
PUTF4-20
PUTF6-10
PUTF6-20
PUTF8-10
PUTF8-20
PUTF10-10
PUTF10-20
PUTF12-10
PUTF12-20
PUTFL3.2-[0.5-9.5/0.5]
PUTFL3.2-[10.5-19.5/0.5]
PUTFL4-[0.5-9.5/0.5]
PUTFL4-[10.5-19.5/0.5]
PUTFL6-[0.5-9.5/0.5]
PUTFL6-[10.5-19.5/0.5]
PUTFL8-[0.5-9.5/0.5]
PUTFL8-[10.5-19.5/0.5]
PUTFL10-[0.5-9.5/0.5]
PUTFL10-[10.5-19.5/0.5]
PUTFL12-[0.5-9.5/0.5]
PUTFL12-[10.5-19.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
(m)
1 Piece(s)Available

8 Days or more

3.21.632~1.110
1 Piece(s)Available

8 Days or more

3.21.632~1.120
1 Piece(s)Available

8 Days or more

4230~2.510
1 Piece(s)Available

8 Days or more

4230~2.520
1 Piece(s)Available

8 Days or more

6450~1.710
1 Piece(s)Available

8 Days or more

6450~1.720
1 Piece(s)Available

8 Days or more

8680~1.110
1 Piece(s)Available

8 Days or more

8680~1.120
1 Piece(s)Available

8 Days or more

108120~0.810
1 Piece(s)Available

8 Days or more

108120~0.820
1 Piece(s)Available

8 Days or more

1210200~0.710
1 Piece(s)Available

8 Days or more

1210200~0.720
1 Piece(s)

16 Days or more

3.21.632~1.10.5 ~ 9.5
1 Piece(s)

16 Days or more

3.21.632~1.110.5 ~ 19.5
1 Piece(s)

8 Days or more

4230~2.50.5 ~ 9.5
1 Piece(s)

8 Days or more

4230~2.510.5 ~ 19.5
1 Piece(s)

8 Days or more

6450~1.70.5 ~ 9.5
1 Piece(s)

8 Days or more

6450~1.710.5 ~ 19.5
1 Piece(s)

8 Days or more

8680~1.10.5 ~ 9.5
1 Piece(s)

8 Days or more

8680~1.110.5 ~ 19.5
1 Piece(s)

8 Days or more

108120~0.80.5 ~ 9.5
1 Piece(s)

8 Days or more

108120~0.810.5 ~ 19.5
1 Piece(s)

8 Days or more

1210200~0.70.5 ~ 9.5
1 Piece(s)

8 Days or more

1210200~0.710.5 ~ 19.5

Loading...

  1. 1
 

Basic Information

Type Straight Applicable Fluid Water / Air Operating Environment Heat resistant / Cold Resistance / Weather Resistance
Operating Temperature Range (when using air)(℃) -65::260

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.