(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Prevents build-up of static electricity and dust adhesion.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Straight | Material | Urethane | Color | Black |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Material, Urethane | Antistatic polyurethane | Operating Environment | Standard / Antistatic / Water Resistance / Abrasion Resistance / Oil Resistance |
Operating Temperature Range (when using air)(℃) | -5::60 | Operating Pressure Range (With Air)(MPa) | ::0.8 | Vacuum Compatible | Not Applicable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy