(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Tubing - Nylon, Pressure-Resistant

Tubing - Nylon, Pressure-Resistant

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Available for oil supplying or oil hydraulic plumbing.

  • inCAD Components
・Materials
[ M ] Material: Nylon (Polyamide)

Specifications

Part Number-Length-Color
PUT4
PUTNL8
-
-
10
2.5
-
-
B
W
Part NumberStandard Length (m)Configurable Length
(0.5m Increment)
Tube ColorI.D. (mm)Min. Bending Radius
(mm)
O.D. Accuracy (mm)Burst Pressure (MPa)Normal Pressure (MPa)Mass (kg/m)
TypeO.D. (mm)
PUTHP
(Standard Length)

PUTHPL

(Configurable Length)
4100.5~20B (Black)
W (White)
2.515±0.058.82.90.008
20
610425+0.05
-0.1
7.72.60.017
20
8106355.51.80.023
20
10108505.11.70.029
20
12109555.51.80.052
20
161012.8100+0.05
-0.15
4.0 1.30.076
20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PUTHP4-10-B
PUTHP4-10-W
PUTHP4-20-B
PUTHP4-20-W
PUTHP6-10-B
PUTHP6-10-W
PUTHP6-20-B
PUTHP6-20-W
PUTHP8-10-B
PUTHP8-10-W
PUTHP8-20-B
PUTHP8-20-W
PUTHP10-10-B
PUTHP10-10-W
PUTHP10-20-B
PUTHP10-20-W
PUTHP12-10-B
PUTHP12-10-W
PUTHP12-20-B
PUTHP12-20-W
PUTHP16-10-B
PUTHP16-10-W
PUTHP16-20-B
PUTHP16-20-W
PUTHPL4-[0.5-9.5/0.5]-[B,​W]
PUTHPL4-[10.5-19.5/0.5]-[B,​W]
PUTHPL6-[0.5-9.5/0.5]-[B,​W]
PUTHPL6-[10.5-19.5/0.5]-[B,​W]
PUTHPL8-[0.5-9.5/0.5]-[B,​W]
PUTHPL8-[10.5-19.5/0.5]-[B,​W]
PUTHPL10-[0.5-9.5/0.5]-[B,​W]
PUTHPL10-[10.5-19.5/0.5]-[B,​W]
PUTHPL12-[0.5-9.5/0.5]-[B,​W]
PUTHPL12-[10.5-19.5/0.5]-[B,​W]
PUTHPL16-[0.5-9.5/0.5]-[B,​W]
PUTHPL16-[10.5-19.5/0.5]-[B,​W]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Color O.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)Available

8 Days or more

10-42.51510
1 Piece(s)Available

8 Days or more

10-42.51510
1 Piece(s)Available

8 Days or more

10-42.51520
1 Piece(s)Available

8 Days or more

10-42.51520
1 Piece(s)Available

8 Days or more

10-642510
1 Piece(s)Available

8 Days or more

10-642510
1 Piece(s)Available

8 Days or more

10-642520
1 Piece(s)Available

8 Days or more

10-642520
1 Piece(s)Available

8 Days or more

10-863510
1 Piece(s)Available

8 Days or more

10-863510
1 Piece(s)Available

8 Days or more

10-863520
1 Piece(s)Available

8 Days or more

10-863520
1 Piece(s)Available

8 Days or more

10-1085010
1 Piece(s)Available

8 Days or more

10-1085010
1 Piece(s)Available

8 Days or more

10-1085020
1 Piece(s)Available

8 Days or more

10-1085020
1 Piece(s)Available

8 Days or more

10-1295510
1 Piece(s)Available

8 Days or more

10-1295510
1 Piece(s)Available

8 Days or more

10-1295520
1 Piece(s)Available

8 Days or more

10-1295520
1 Piece(s)Available

8 Days or more

10-1612.810010
1 Piece(s)Available

8 Days or more

10-1612.810010
1 Piece(s)Available

8 Days or more

10-1612.810020
1 Piece(s)Available

8 Days or more

10-1612.810020
1 Piece(s)

8 Days or more

10Black / White42.5150.5 ~ 9.5
1 Piece(s)

8 Days or more

10Black / White42.51510.5 ~ 19.5
1 Piece(s)

8 Days or more

10Black / White64250.5 ~ 9.5
1 Piece(s)

8 Days or more

10Black / White642510.5 ~ 19.5
1 Piece(s)

8 Days or more

10Black / White86350.5 ~ 9.5
1 Piece(s)

8 Days or more

10Black / White863510.5 ~ 19.5
1 Piece(s)

8 Days or more

10Black / White108500.5 ~ 9.5
1 Piece(s)

8 Days or more

10Black / White1085010.5 ~ 19.5
1 Piece(s)

8 Days or more

10Black / White129550.5 ~ 9.5
1 Piece(s)

8 Days or more

10Black / White1295510.5 ~ 19.5
1 Piece(s)

8 Days or more

10Black / White1612.81000.5 ~ 9.5
1 Piece(s)

8 Days or more

10Black / White1612.810010.5 ~ 19.5

Loading...

  1. 1
 

Basic Information

Type Straight Material Nylon Applicable Fluid Water / Air / General Hydraulic Oil
Material: Nylon Nylon (Polyamide) Operating Environment Pressure Resistance Operating Temperature Range (when using air)(℃) -40::120

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.