(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valve - Shut-off, Elbow, BVLC20 Series

Ball Valve - Shut-off, Elbow, BVLC20 Series
  • Volume Discount

•Main Body Shape: One-Touch Fitting Type
•Pipe Port Type: Others
•Number Of Ports: 2-Port
•Number Of Switching Positions: 2-Position Normally Closed
•Operation Status Retention: Retention

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BVLC20-0601
BVLC20-0602
BVLC20-0603
BVLC20-0801
BVLC20-0802
BVLC20-0803
BVLC60-1002
BVLC60-1003
BVLC60-1004
BVLC60-1202
BVLC60-1203
BVLC60-1204
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEffective Sectional Area
(mm2)
Effective Sectional Area [Category]
(mm2)
Plumbing Thread Nominal Connecting Tube Diameter
1 Piece(s)Available

8 Days or more

1011.5~151/8Ø6
1 Piece(s)Available

8 Days or more

1011.5~151/4Ø6
1 Piece(s)Available

8 Days or more

-11.5~153/8Ø6
1 Piece(s)Available

8 Days or more

1017.5~201/8Ø8
1 Piece(s)Available

8 Days or more

1018.5~201/4Ø8
1 Piece(s)Available

8 Days or more

-18.5~203/8Ø8
1 Piece(s)Available

8 Days or more

1035.5~401/4Ø10
1 Piece(s)Available

8 Days or more

1036~403/8Ø10
1 Piece(s)Available

8 Days or more

-36~401/2Ø10
1 Piece(s)Available

15 Days or more

-44~501/4Ø12
1 Piece(s)Available

8 Days or more

-45.5~503/8Ø12
1 Piece(s)Available

15 Days or more

-46~501/2Ø12

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Close
Operation Status Retention Holding Operation Method Knob Pipe Port Type R, One-Touch Couplings

Additional Products in this Category

Tech Support