(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Pneumatic, Outlets 3 Sides, No Inlets, Configurable Mounting Holes

Manifold Blocks - Pneumatic, Outlets 3 Sides, No Inlets, Configurable Mounting Holes
  • Lead Time Reduction

Large orders for 20~50 pcs. are available! G(PF) screws can be specified also.

  • inCAD Components
Manifold Blocks - Pneumatic, Outlets 3 Sides, No Inlets, Vertical / Horizontal Mounting:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
Pitch (P) StandardPitch (P) Configurable
20 Square25 Square35 Square50 Square20 Square25 Square35 Square
BMGFCBMGFBMGFKBMGFLBMGFCPBMGFPBMGFKPAluminum Alloy-1MPa≈10kgf/cm² or less
BMGFCABMGFA-BMGFLABMGFCAPBMGFAP-Clear Anodize

Specifications

Part Number - Q - R - S - P
Type Mounting Hole Change Circuits
BMGF
BMGFP
G-BMGFP
T
ZT
ZT
4
4
4
-
-
-
Q2
Q2
Q2
-
-
-
R5
R2
R2
-
-
-
S2
S2
S2

-
-

P50
P50


(G Thread)
Part NumberRc (PT), NPT, M (Coarse)Pitch PNumber of Pitches NTotal Number of Q, R and S ThreadsABEFXYMounting Hole
TypeMounting Hole ChangeCircuitsQ, R, SStandardConfigurable 1mm IncrementM
20 SQ.T (Tapped)

YN (Side Through)
11 (1/8)
M3 (M3)
M4 (M4)
5 (M5)
--032020201054M5
Pitch Standard

BMGFC

BMGFCA
Pitch Configurable

BMGFCP

BMGFCAP
21515~5016
329
4312
5415
6518
720~50621
8724
25 SQ.NA (Through)

T (Tapped)

ZT (Counterbore Tapped)

YZ (Side Counterbore)

YN (Side Through)
11 (1/8)
2 (1/4)
5 (M5)
1N (NPT1/8)
2N (NPT1/4)
--0325252012.57.57M5
Pitch Standard

BMGF

BMGFA
Pitch Configurable

BMGFP

BMGFAP
23020~5016
329
4312
5415
625~50518
7621
8724
35 SQ.11 (1/8)
2 (1/4)
5 (M5)
1N (NPT1/8)
2N (NPT1/4)
--0335352017.57.57M5
Pitch Standard

BMGFK
Pitch Configurable

BMGFKP
23020~5016
329
4312
5415
625~50518
7621
8724
50 SQ.12 (1/4)
3 (3/8)
4 (1/2)
--03505025258.58.5M8
Pitch Standard

BMGFL

BMGFLA
240-16
329
4312
5415
6518
[ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-BMGF) For ordering, see the Ordering Example.
[ ! ]
For Q, R and S, specify 1, 2, 3, 4, 5, M3, M4, 1N or 2N indicated before ( ). [ ! ]Single Circuit is not available for Pitch Configurable Type.
[ ! ]Specify the pitch taking into consideration the necessary dimensions for fitting the couplings.
[ ! ]Each 6 and 8 Circuit Type has an additional mounting hole at the midpoint of the overall length. 7 Circuit Type has an additional mounting hole at each midpoint from the left, 2 and 3 port pitch, and 5 and 6 port pitch. (Except for 20 Square and 25 Square
[ ! ]For Block Square 25 Type, when 1 and 4 is selected for both tapered threads at right angles, the male threads may interfere with each other. Select Block Square 35 Type instead.
[ ! ]Select NA, T or ZT for 7 and 8 circuit types mounting hole shape.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMGF1-[Q1N,​Q2N]-[R1N,​R2N]-[S1N,​S2N]
BMGF1-[Q1N,​Q2N]-[R1N,​R2N]-S[1,​2,​5]
BMGF1-[Q1N,​Q2N]-R[1,​2,​5]-[S1N,​S2N]
BMGF1-[Q1N,​Q2N]-R[1,​2,​5]-S[1,​2,​5]
BMGF1-Q[1,​2,​5]-[R1N,​R2N]-[S1N,​S2N]
BMGF1-Q[1,​2,​5]-[R1N,​R2N]-S[1,​2,​5]
BMGF1-Q[1,​2,​5]-R[1,​2,​5]-[S1N,​S2N]
BMGF1-Q[1,​2,​5]-R[1,​2,​5]-S[1,​2,​5]
BMGF2-[Q1N,​Q2N]-[R1N,​R2N]-[S1N,​S2N]
BMGF2-[Q1N,​Q2N]-[R1N,​R2N]-S[1,​2,​5]
BMGF2-[Q1N,​Q2N]-R[1,​2,​5]-[S1N,​S2N]
BMGF2-[Q1N,​Q2N]-R[1,​2,​5]-S[1,​2,​5]
BMGF2-Q[1,​2,​5]-[R1N,​R2N]-[S1N,​S2N]
BMGF2-Q[1,​2,​5]-[R1N,​R2N]-S[1,​2,​5]
BMGF2-Q[1,​2,​5]-R[1,​2,​5]-[S1N,​S2N]
BMGF2-Q[1,​2,​5]-R[1,​2,​5]-S[1,​2,​5]
BMGF3-[Q1N,​Q2N]-[R1N,​R2N]-[S1N,​S2N]
BMGF3-[Q1N,​Q2N]-[R1N,​R2N]-S[1,​2,​5]
BMGF3-[Q1N,​Q2N]-R[1,​2,​5]-[S1N,​S2N]
BMGF3-[Q1N,​Q2N]-R[1,​2,​5]-S[1,​2,​5]
BMGF3-Q[1,​2,​5]-[R1N,​R2N]-[S1N,​S2N]
BMGF3-Q[1,​2,​5]-[R1N,​R2N]-S[1,​2,​5]
BMGF3-Q[1,​2,​5]-R[1,​2,​5]-[S1N,​S2N]
BMGF3-Q[1,​2,​5]-R[1,​2,​5]-S[1,​2,​5]
BMGF4-[Q1N,​Q2N]-[R1N,​R2N]-[S1N,​S2N]
BMGF4-[Q1N,​Q2N]-[R1N,​R2N]-S[1,​2,​5]
BMGF4-[Q1N,​Q2N]-R[1,​2,​5]-[S1N,​S2N]
BMGF4-[Q1N,​Q2N]-R[1,​2,​5]-S[1,​2,​5]
BMGF4-Q[1,​2,​5]-[R1N,​R2N]-[S1N,​S2N]
BMGF4-Q[1,​2,​5]-[R1N,​R2N]-S[1,​2,​5]
BMGF4-Q[1,​2,​5]-R[1,​2,​5]-[S1N,​S2N]
BMGF4-Q[1,​2,​5]-R[1,​2,​5]-S[1,​2,​5]
BMGF5-[Q1N,​Q2N]-[R1N,​R2N]-[S1N,​S2N]
BMGF5-[Q1N,​Q2N]-[R1N,​R2N]-S[1,​2,​5]
BMGF5-[Q1N,​Q2N]-R[1,​2,​5]-[S1N,​S2N]
BMGF5-[Q1N,​Q2N]-R[1,​2,​5]-S[1,​2,​5]
BMGF5-Q[1,​2,​5]-[R1N,​R2N]-[S1N,​S2N]
BMGF5-Q[1,​2,​5]-[R1N,​R2N]-S[1,​2,​5]
BMGF5-Q[1,​2,​5]-R[1,​2,​5]-[S1N,​S2N]
BMGF5-Q[1,​2,​5]-R[1,​2,​5]-S[1,​2,​5]
BMGF6-[Q1N,​Q2N]-[R1N,​R2N]-[S1N,​S2N]
BMGF6-[Q1N,​Q2N]-[R1N,​R2N]-S[1,​2,​5]
BMGF6-[Q1N,​Q2N]-R[1,​2,​5]-[S1N,​S2N]
BMGF6-[Q1N,​Q2N]-R[1,​2,​5]-S[1,​2,​5]
BMGF6-Q[1,​2,​5]-[R1N,​R2N]-[S1N,​S2N]
BMGF6-Q[1,​2,​5]-[R1N,​R2N]-S[1,​2,​5]
BMGF6-Q[1,​2,​5]-R[1,​2,​5]-[S1N,​S2N]
BMGF6-Q[1,​2,​5]-R[1,​2,​5]-S[1,​2,​5]
BMGF7-[Q1N,​Q2N]-[R1N,​R2N]-[S1N,​S2N]
BMGF7-[Q1N,​Q2N]-[R1N,​R2N]-S[1,​2,​5]
BMGF7-[Q1N,​Q2N]-R[1,​2,​5]-[S1N,​S2N]
BMGF7-[Q1N,​Q2N]-R[1,​2,​5]-S[1,​2,​5]
BMGF7-Q[1,​2,​5]-[R1N,​R2N]-[S1N,​S2N]
BMGF7-Q[1,​2,​5]-[R1N,​R2N]-S[1,​2,​5]
BMGF7-Q[1,​2,​5]-R[1,​2,​5]-[S1N,​S2N]
BMGF7-Q[1,​2,​5]-R[1,​2,​5]-S[1,​2,​5]
BMGF8-[Q1N,​Q2N]-[R1N,​R2N]-[S1N,​S2N]
BMGF8-[Q1N,​Q2N]-[R1N,​R2N]-S[1,​2,​5]
BMGF8-[Q1N,​Q2N]-R[1,​2,​5]-[S1N,​S2N]
BMGF8-[Q1N,​Q2N]-R[1,​2,​5]-S[1,​2,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Mounting Hole Change Pitch P
(mm)
Fixed / Designated Pitch Drawing Q Part Thread Dia. M (Coarse) Selection [QM] 3 (M3) 4(M4) Drawing Q Part Thread Dia. NPT Selection [Q] Drawing Q Part Thread Dia. PT/PF, M (Coarse) Selection [Q] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Drawing R Part Thread Dia. M (Coarse) Selection [RM] 3 (M3) 4(M4) Drawing R Part Thread Dia. NPT Selection [R] Drawing R Part Thread Dia. PT/PF, M (Coarse) Selection [R] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Drawing S Part Thread Dia. M (Coarse) Selection [SM] 3 (M3) 4(M4) Drawing S Part Thread Dia. NPT Selection [S] Drawing S Part Thread Dia. PT/PF, M (Coarse) Selection [S] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5)
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×258Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]--1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×258Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×258Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5-1/4 [S2N] / 1/8 [S1N]-
1 Piece(s)

10 Days or more

10No25×258Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5--1 ~ 5

Loading...

 

Basic Information

Flow T Shaped Hole Type Material A5052 Application Pneumatic

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.