(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Size: φ12
•Plate Thickness (mm): 4
•Mounting Hole: φ5
•Rubber Hardness: 50°±5°
•Material: EPDM
Part Number
Configured Part Number is shown.
C-30-CS-4-EP-UL
Size | φ12 | Plate Thickness(mm) | 4 |
---|---|---|---|
Mounting Hole | φ5 | Rubber Hardness | 50°±5° |
Material | EPDM | Collar | Black |
Product Code | 24106 | RoHS | 10 |
Size | φ12 | Plate Thickness(mm) | 4 | Mounting Hole | φ5 |
---|---|---|---|---|---|
Rubber Hardness | 50°±5° | Material | EPDM | Collar | Black |
Product Code | 24106 |
Please check the type/dimensions/specifications of the part C-30-CS-4-EP-UL in the Cushion Rubber C-30-CS-4-EP-UL series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy