(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cushion Rubber C-30-CS-3-EP-UL

Cushion Rubber C-30-CS-3-EP-UL
  • Volume Discount

•Size: φ12
•Plate Thickness (mm): 1.5
•Mounting Hole: φ8
•Material: EPDM
•Collar: Black

PDF

Part Number

Configured Part Number is shown.

C-30-CS-3-EP-UL

 
Part Number
C-30-CS-3-EP-UL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Size φ12 Plate Thickness(mm) 1.5 Mounting Hole φ8
Material EPDM Collar Black Product Code 24105

Please check the type/dimensions/specifications of the part C-30-CS-3-EP-UL in the Cushion Rubber C-30-CS-3-EP-UL series.

Additional Products in this Category

Tech Support