(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Rubber Vibration Isolators - One End Tapped, One End Threaded, Plate Mount

Rubber Vibration Isolators - One End Tapped, One End Threaded, Plate Mount

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Highly conductive rubber with stainless steel studs is offered. Slots on threaded ends and long mounting holes for ease of attachment.

  • inCAD Components
Electroconductive Antivibration Rubber Mounts - One End Threaded, One End Tapped:Related Image
・Materials
■Tapped, Threaded Stopper Type
Type[ M ]Material[ H ]Hardness[ A ]Accessory
BodyMetal Fitting
DBGONAConductive Nitrile Rubber304 Stainless SteelShore A60Nut, Spring Washer
1 Pc. Each
EBGONAChloroprene Rubber
■Tapped, Plate Stopper Type
Type[ M ]Material[ H ]Hardness
BodyMetal Fitting
DBGONPConductive Nitrile Rubber304 Stainless SteelShore A60
EBGONPChloroprene Rubber

Specifications

Electroconductive Antivibration Rubber Mounts - One End Threaded, One End Tapped:Related Image
Part NumberD1D2H1H2t1SM
(Coarse Thread)
2W1xW2hPAllowable Load
N {kgf}
Standard Load
N {kgf}
Spring Constant
N/mm {kgf/cm}
X Direction
Allowable Load N {kgf}
Rigidity Ratio
kx/kz
TypeNominal

-Tapped, Threaded-
DBGONA
EBGONA

-Tapped, Plate-
DBGONP
EBGONP
1216012101612.02.0131154.5---110{11}30~78{3~8}62{63}25{2.5}0.2
1515015121511.01612160{16}59~130{6~13}110{110}34{3.5}0.24
201502015136549x206.5x8.5
Slotted Hole
36280{29}98~160{10~16}180{180}69{7}0.18
202002016.0180{18}59~98{6~10}88{90}49{5}0.22
2518025201813.42.32016656x2542580{59}147~280{15~29}220{220}98 {10}0.19
3018030251813.4232087.262x30481700{170}415~830{43~85}610{620}250{25}0.16
4025040342520.4332576x409x11
Slotted Hole
601420{145}363~700{37~71}340{350}340{35}0.23
[ ! ]Selection Methods, Mounting Methods, Properties, Cautions >> P.2191

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DBGONA12160
DBGONA15150
DBGONA20150
DBGONA20200
DBGONA25180
DBGONA30180
DBGONA40250
DBGONP20150
DBGONP20200
DBGONP25180
DBGONP30180
DBGONP40250
EBGONA12160
EBGONA15150
EBGONA20150
EBGONA20200
EBGONA25180
EBGONA30180
EBGONA40250
EBGONP20150
EBGONP20200
EBGONP25180
EBGONP30180
EBGONP40250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProperties Connection Type Connecting Screw M Spring Constant
(N/mm)
Material Operating Temperature Range
(℃)
Applied Load
(N)
O.D. D
(φ)
Height H
(mm)
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTappeds, Threaded Stopper Type562[Nitrile Rubber] Conductive Nitrile Rubber-30~781216
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTappeds, Threaded Stopper Type5110[Nitrile Rubber] Conductive Nitrile Rubber-59~1301515
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTappeds, Threaded Stopper Type6180[Nitrile Rubber] Conductive Nitrile Rubber-98~1602015
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTappeds, Threaded Stopper Type688[Nitrile Rubber] Conductive Nitrile Rubber-59~982020
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTappeds, Threaded Stopper Type6220[Nitrile Rubber] Conductive Nitrile Rubber-147~2802518
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTappeds, Threaded Stopper Type8610[Nitrile Rubber] Conductive Nitrile Rubber-415~8303018
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTappeds, Threaded Stopper Type8340[Nitrile Rubber] Conductive Nitrile Rubber-363~7004025
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTapped, Plate Stopper Type6180[Nitrile Rubber] Conductive Nitrile Rubber-98~1602015
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTapped, Plate Stopper Type688[Nitrile Rubber] Conductive Nitrile Rubber-59~982020
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTapped, Plate Stopper Type6220[Nitrile Rubber] Conductive Nitrile Rubber-147~2802518
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTapped, Plate Stopper Type8610[Nitrile Rubber] Conductive Nitrile Rubber-415~8303018
1 Piece(s)Available

8 Days or more

-Electrical ConductivityTapped, Plate Stopper Type8340[Nitrile Rubber] Conductive Nitrile Rubber-363~7004025
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTappeds, Threaded Stopper Type562[Chloroprene] Chloroprene Rubber-20~7030~781216
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTappeds, Threaded Stopper Type5110[Chloroprene] Chloroprene Rubber-20~7059~1301515
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTappeds, Threaded Stopper Type6180[Chloroprene] Chloroprene Rubber-20~7098~1602015
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTappeds, Threaded Stopper Type688[Chloroprene] Chloroprene Rubber-20~7059~982020
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTappeds, Threaded Stopper Type6220[Chloroprene] Chloroprene Rubber-20~70147~2802518
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTappeds, Threaded Stopper Type8610[Chloroprene] Chloroprene Rubber-20~70415~8303018
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTappeds, Threaded Stopper Type8340[Chloroprene] Chloroprene Rubber-20~70363~7004025
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTapped, Plate Stopper Type6180[Chloroprene] Chloroprene Rubber-20~7098~1602015
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTapped, Plate Stopper Type688[Chloroprene] Chloroprene Rubber-20~7059~982020
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTapped, Plate Stopper Type6220[Chloroprene] Chloroprene Rubber-20~70147~2802518
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTapped, Plate Stopper Type8610[Chloroprene] Chloroprene Rubber-20~70415~8303018
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceTapped, Plate Stopper Type8340[Chloroprene] Chloroprene Rubber-20~70363~7004025

Loading...

  1. 1

More Information

Electroconductive Antivibration Rubber Mounts - One End Threaded, One End Tapped:Related Image
Electroconductive Antivibration Rubber Mounts - One End Threaded, One End Tapped:Related Image

Example

Electroconductive Antivibration Rubber Mounts - One End Threaded, One End Tapped:Related Image
 

Basic Information

Type Antivibration Rubbers Application Vibration Control Hardness(Shore A30) 60
Antivibration Rubber Type Round Type Body Color Black

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.