(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Vibration Isolators - Stainless Steel Core, Both Ends Threaded, Plate Mount (DBGOMA15150)

Rubber Vibration Isolators - Stainless Steel Core, Both Ends Threaded, Plate Mount DBGOMA15150

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Highly conductive rubber with stainless steel studs is offered. Slots on threaded ends and long mounting holes for ease of attachment.

  • inCAD Components
Electroconductive Antivibration Rubber Mounts - Both Threaded:Related Image
・Materials
■Both Ends Threaded
Type[ M ]Material[ H ]Hardness[ A ]Accessories
Main BodyMetal Fitting
DBGOMAConductive Nitrile Rubber304 Stainless SteelShore A60Nut, Spring Washer 2 pcs. each
EBGOMAChloroprene Rubber
■Threaded and Plate Mount
Type[ M ]Material[ H ]Hardness[ A ]Accessories
Main BodyMetal Fitting
DBGOMPConductive Nitrile Rubber304 Stainless SteelShore A60Nut, Spring Washer 1 pc. each
EBGOMPChloroprene Rubber

Specifications

Part Number
DBGOMA15150
Part NumberD1D2H1H2tSM
(Coarse Thread)
W1xW2hPAllowable Load N{kgf}Working Load N {kgf}Spring Constant N/mm {kgf/cm}X Direction Allowable Load N {kgf}Rigidity Ratio kx/kz
TypeNo.
- Both Ends Threaded -
DBGOMA
EBGOMA


- Threaded and Plate Mount -
DBGOMP
EBGOMP
1216012101612.0 2.0 13115---110 {11}30~78 {3~8}41 {42}25 {2.5}0.2
1515015121511.0 1612160 {16}59~130 {6~13}74 {75}34 {3.4}0.2
20150201513649x206.5x8.5
Slotted Hole
36280 {29}98~191 {10~19}130 {130}69 {7}0.15
202002016.0 180 {18}59~98 {6~10}78 {80}49 {5}0.19
2518025201813.4 2.3 201656x2542490 {50}112~250 {11~25}200 {200}98 {10}0.16
3018030251813.4 2320862x3048890 {91}226~450 {23~46}310 {310}170 {17}0.16
4025040342520.4 332576x409x11
Slotted Hole
601810 {185}196~930 {20~95}340 {340}360 {37}0.17
[ ! ]Selection Methods, Mounting Methods, Properties, Cautions >> Click here
■Electroconductive Rubber Characteristics
ItemUnitValue
Specific Gravity-1.31
HardnessShore A60
Elongation%545
Tensile StrengthMPa11.8
Specific Volume ResistivityΩ·cm8x103
[ ! ]Measuring Method: JIS K 6301
[ ! ]The above values are not guaranteed values but a calculated ones.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DBGOMA15150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProperties Connection Type Connecting Screw M Spring Constant
(N/mm)
Material Operating Temperature Range
(℃)
Applied Load
(N)
O.D. D
(φ)
Height H
(mm)
1 Piece(s)Available

8 Days or more

-Electrical ConductivityBoth Ends Threaded Studs574[Nitrile Rubber] Conductive Nitrile Rubber-59~1301515

Loading...

  1. 1

More Information

Electroconductive Antivibration Rubber Mounts - Both Threaded:Related Image
Electroconductive Antivibration Rubber Mounts - Both Threaded:Related Image
■Feature
[DBGOMA, DBGOMP, DBGONA, DBGONP]
· Susceptibility to insulation has been solved by the high electroconductive rubber with volume resistivity value of 103Ω·cm.
[EBGOMA, EBGOMP, EBGONA, EBGONP]
· Product made of chloroprene rubber with high quality.
[Common]
· Mounting studs are made of 304 Stainless Steel, and the tips are slotted. Mounting holes on flanges are also slotted for ease of mounting.

Example

Electroconductive Antivibration Rubber Mounts - Both Threaded:Related Image
 

Basic Information

Type Antivibration Rubbers Application Vibration Control Hardness(Shore A30) 60
Antivibration Rubber Type Round Type Body Color Black

Please check the type/dimensions/specifications of the part DBGOMA15150 in the Rubber Vibration Isolators - Stainless Steel Core, Both Ends Threaded, Plate Mount series.

Products like this...

Part Number
DBGOMA12160
DBGOMA20150
DBGOMA20200
DBGOMA25180
DBGOMA30180
DBGOMA40250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProperties Connection Type Connecting Screw M Spring Constant
(N/mm)
Material Operating Temperature Range
(℃)
Applied Load
(N)
O.D. D
(φ)
Height H
(mm)
1 Piece(s)Available

8 Days or more

-Electrical ConductivityBoth Ends Threaded Studs541[Nitrile Rubber] Conductive Nitrile Rubber-30~781216
1 Piece(s)Available

8 Days or more

-Electrical ConductivityBoth Ends Threaded Studs6130[Nitrile Rubber] Conductive Nitrile Rubber-98~1912015
1 Piece(s)Available

8 Days or more

-Electrical ConductivityBoth Ends Threaded Studs678[Nitrile Rubber] Conductive Nitrile Rubber-59~982020
1 Piece(s)Available

8 Days or more

-Electrical ConductivityBoth Ends Threaded Studs6200[Nitrile Rubber] Conductive Nitrile Rubber-112~2502518
1 Piece(s)Available

8 Days or more

-Electrical ConductivityBoth Ends Threaded Studs8310[Nitrile Rubber] Conductive Nitrile Rubber-226~4503018
1 Piece(s)Available

8 Days or more

-Electrical ConductivityBoth Ends Threaded Studs8340[Nitrile Rubber] Conductive Nitrile Rubber-196~9304025

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.