(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Uses silicone vibration absorber with longer fatigue life than rubber products. Is Suitable for light load and micro-vibration.
Part Number
Configured Part Number is shown.
Part Number |
BGEPG50 |
Part Number | D1 | D2 | H1 | H2 | t | ℓ | M (Coarse Thread) | W1xW2 | h | P | |
Type | No. | ||||||||||
BGELP | 006 | 12 | 18 | 12 | 11 | 2 | 15 | 4 | 40x24 | Ø4 | 30 |
014 | 20 | 25 | 17 | 16 | 2 | 20 | 6 | 52x32 | Ø6 | 40 | |
020 | 24 | 30 | 22 | 21 | 2 | 18 | 6 | 60x36 | 4.2x6 Slotted Hole | 46 | |
050 | |||||||||||
100 |
Part Number | Working Load N {kgf} | Spring Constant N/mm{kgf/cm}±20% | [ ! ]Hardness | Frequency Used | Body Color | ||
Type | No. | Asker C | Penetration | Hz | |||
BGELP | 006 | 0.49~7.84 {0.50~0.80} | 6.17 {0.63} | - | 64.7 | 23~ | ①Milky White |
014 | 7.84~19.60 {0.80~2.00} | 9.31 {0.95} | - | 60.7 | 20~ | ②Milky White | |
020 | 12.25~31.85 {1.25~3.25} | 10.68 {1.09} | - | 44.0 | 22~ | ③Light Green | |
050 | 31.85~73.50 {3.25~7.50} | 20.67 {2.11} | 25.3 | - | 19~ | ④Light Orange | |
100 | 73.50~122.50 {7.50~12.50} | 40.18 {4.10} | 44.5 | - | 17~ | ⑤Light Blue |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BGELP006 |
BGELP014 |
BGELP020 |
BGELP050 |
BGELP100 |
Loading...
Type | Washers with Antivibration Gel | Application | Vibration Control | Properties | Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance |
---|---|---|---|---|---|
Connection Type | Threaded, Plate Stopper Type | Antivibration Gel Type | Round Type | Material | Silicone |
Operating Temperature Range(℃) | -40::200 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy