(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane & Rubber, with Cap (Part Numbers)

Bumpers - Urethane & Rubber, with Cap
  • Volume Discount

•Shape: Cap
For complete product overview and details on Bumpers - Urethane & Rubber, with Cap see the sections below:

  • METRIC
  • inCAD Components

Urethane/Rubber Bumpers - Cap Type:Related Image
・Materials
StandardConfigurable Type[ M ]Material[ H ]HardnessColor
UTCSUTNSEther PolyurethaneShore A95Natural Color
UTCHUTNHShore A90Natural Color
UTCMUTNMEster PolyurethaneShore A70Natural Color
UTCLUTNLShore A50Natural Color
RBCNRBNNNitrile Rubber (NBR Nitrile Rubber )Shore A70Black
RBCCRBNCChloroprene Rubber (CR)Shore A65Black
RBCURBNULow Elasticity Rubber
(HANENITE®GP-35LE)
Shore A35Black
RBCSRBNSSilicon Rubber (SI)Shore A70Light Gray
RBCARBNAShore A50Milky White
RBCFRBNFFluororubber (FPM)Shore A80Black
[ ! ]The milky white color of silicone rubber Shore A50 is translucent.
[ ! ]For Urethane Type, I.D. tolerance has been changed.
 

Specifications

Part Number-V-T-L
UTCH8-3-2-4
Part Number-D-V-T-L
RBNN-D60-V50-T5-L20
■Standard
Part NumberV SelectionT
Selection
L
Selection
dUnit Price
TypeDUTCSUTCHUTCMUTCLRBCN
RBCC
RBCURBCS
RBCA
RBCF
UTCS
(Shore A95)
UTCH
(Shore A90)
UTCM
(Shore A70)
UTCL
(Shore A50)
RBCN
(Shore A70)
RBCC
(Shore A65)
RBCU
(Shore A35)
RBCS
(Shore A70)
RBCA
(Shore A50)
RBCF
(Shore A80)
622 3 4 54 5 6 81        
83 4
93 52 5 74 5 6 101.5        
104 62 3 5 64 8 10 12
126 87 8 9 10        
158 102 4 7 84 6 8 10
2012 162 3 5 107 10 15 202        
2515 205 6 10 1210 15 25 30        
3020 252 3 5 1015 20 30        
■Urethane Configurable Type
Part Number1mm IncrementdUnit Price
DVTLUTNSUTNHUTNMUTNL
UTNS
(Shore A95)

UTNH
(Shore A90)

UTNM
(Shore A70)

UTNL
(Shore A50)
6~152~112~304~101    
11~25    
26~40    
41~601.5    
16~3012~267~10    
11~25    
26~40    
41~60    
31~4527~415~407~10    
11~25    
26~40    
41~65    
66~70    
46~6042~565~507~102    
11~25    
26~40    
41~65    
[ ! ](Y)=T+L [ ! ]V≤D-4
[ ! ]For Urethane Configurable Type, configurable dimension range has been shortened.
■Rubber Configurable Type
Part Number1mm IncrementdUnit Price
DVTLRBNN
RBNC
RBNURBNS
RBNA
RBNF
RBNN
(Shore A70)
RBNC
(Shore A65)
RBNU
(Shore A35)
RBNS
(Shore A70)
RBNA
(Shore A50)
RBNF
(Shore A80)
6~152~112~104~101    
11~20    
21~28    
29~48 - -
16~3012~267~101.5    
11~20    
21~28    
29~48 - -
31~4527~415~157~10    
11~20    
21~28    
29~45 - -
46~6042~567~102    
11~20    
21~28    
29~45 - -
[ ! ](Y)=T+L [ ! ]V≤D-4 [ ! ] (Y)≤50
[ ! ](Y)≤30 for RBNU, RBNS and RBNF.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UTCH8-3-4-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) Type O.D. D
(φ)
I.D. V
(φ)
T Dimension
(mm)
Counterbored Hole Depth L
(mm)
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A90Standard Type8344

Loading...

  1. 1

More Information

Caps used to protect inserted tip.
 

Basic Information

Shape Cap Thickness T(inch) 1

Please check the type/dimensions/specifications of the part UTCH8-3-4-4 in the Bumpers - Urethane & Rubber, with Cap series.

Products like this...

Part Number
RBCA10-4-2-8
RBCA10-4-3-10
RBCA10-4-3-12
UTCH8-3-4-5
UTCH8-3-4-6
UTCH8-3-4-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) Type O.D. D
(φ)
I.D. V
(φ)
T Dimension
(mm)
Counterbored Hole Depth L
(mm)
1 Piece(s)Available

10 Days or more

10RubberMedium (Softball)10Silicon Rubber (SI)Shore A50Standard Type10428
1 Piece(s)Available

10 Days or more

10RubberMedium (Softball)10Silicon Rubber (SI)Shore A50Standard Type104310
1 Piece(s)Available

10 Days or more

10RubberMedium (Softball)10Silicon Rubber (SI)Shore A50Standard Type104312
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A90Standard Type8345
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A90Standard Type8346
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A90Standard Type8348

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support