(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Cap
For complete product overview and details on Bumpers - Urethane & Rubber, with Cap see the sections below:
Part Number
Configured Part Number is shown.
UTCH10-6-6-12
Standard | Configurable Type | [ M ]Material | [ H ]Hardness | Color |
UTCS | UTNS | Ether Polyurethane | Shore A95 | Natural Color |
UTCH | UTNH | Shore A90 | Natural Color | |
UTCM | UTNM | Ester Polyurethane | Shore A70 | Natural Color |
UTCL | UTNL | Shore A50 | Natural Color | |
RBCN | RBNN | Nitrile Rubber (NBR Nitrile Rubber ) | Shore A70 | Black |
RBCC | RBNC | Chloroprene Rubber (CR) | Shore A65 | Black |
RBCU | RBNU | Low Elasticity Rubber (HANENITE®GP-35LE) | Shore A35 | Black |
RBCS | RBNS | Silicon Rubber (SI) | Shore A70 | Light Gray |
RBCA | RBNA | Shore A50 | Milky White | |
RBCF | RBNF | Fluororubber (FPM) | Shore A80 | Black |
Part Number | - | V | - | T | - | L |
UTCH8 | - | 3 | - | 2 | - | 4 |
Part Number | - | D | - | V | - | T | - | L |
RBNN | - | D60 | - | V50 | - | T5 | - | L20 |
Part Number | V Selection | T Selection | L Selection | d | Unit Price | ||||||||
Type | D | UTCS | UTCH | UTCM | UTCL | RBCN RBCC | RBCU | RBCS RBCA | RBCF | ||||
UTCS (Shore A95) UTCH (Shore A90) UTCM (Shore A70) UTCL (Shore A50) RBCN (Shore A70) RBCC (Shore A65) RBCU (Shore A35) RBCS (Shore A70) RBCA (Shore A50) RBCF (Shore A80) | 6 | 2 | 2 3 4 5 | 4 5 6 8 | 1 | ||||||||
8 | 3 4 | ||||||||||||
9 | 3 5 | 2 5 7 | 4 5 6 10 | 1.5 | |||||||||
10 | 4 6 | 2 3 5 6 | 4 8 10 12 | ||||||||||
12 | 6 8 | 7 8 9 10 | |||||||||||
15 | 8 10 | 2 4 7 8 | 4 6 8 10 | ||||||||||
20 | 12 16 | 2 3 5 10 | 7 10 15 20 | 2 | |||||||||
25 | 15 20 | 5 6 10 12 | 10 15 25 30 | ||||||||||
30 | 20 25 | 2 3 5 10 | 15 20 30 |
Part Number | 1mm Increment | d | Unit Price | ||||||
D | V | T | L | UTNS | UTNH | UTNM | UTNL | ||
UTNS (Shore A95) UTNH (Shore A90) UTNM (Shore A70) UTNL (Shore A50) | 6~15 | 2~11 | 2~30 | 4~10 | 1 | ||||
11~25 | |||||||||
26~40 | |||||||||
41~60 | 1.5 | ||||||||
16~30 | 12~26 | 7~10 | |||||||
11~25 | |||||||||
26~40 | |||||||||
41~60 | |||||||||
31~45 | 27~41 | 5~40 | 7~10 | ||||||
11~25 | |||||||||
26~40 | |||||||||
41~65 | |||||||||
66~70 | |||||||||
46~60 | 42~56 | 5~50 | 7~10 | 2 | |||||
11~25 | |||||||||
26~40 | |||||||||
41~65 |
Part Number | 1mm Increment | d | Unit Price | ||||||
D | V | T | L | RBNN RBNC | RBNU | RBNS RBNA | RBNF | ||
RBNN (Shore A70) RBNC (Shore A65) RBNU (Shore A35) RBNS (Shore A70) RBNA (Shore A50) RBNF (Shore A80) | 6~15 | 2~11 | 2~10 | 4~10 | 1 | ||||
11~20 | |||||||||
21~28 | |||||||||
29~48 | - | - | |||||||
16~30 | 12~26 | 7~10 | 1.5 | ||||||
11~20 | |||||||||
21~28 | |||||||||
29~48 | - | - | |||||||
31~45 | 27~41 | 5~15 | 7~10 | ||||||
11~20 | |||||||||
21~28 | |||||||||
29~45 | - | - | |||||||
46~60 | 42~56 | 7~10 | 2 | ||||||
11~20 | |||||||||
21~28 | |||||||||
29~45 | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UTCH10-6-6-12 |
Loading...
Shape | Cap | Thickness T(inch) | 1 |
---|
Please check the type/dimensions/specifications of the part UTCH10-6-6-12 in the Bumpers - Urethane & Rubber, with Cap series.
Part Number |
---|
RBCA10-4-2-8 |
RBCA10-4-3-10 |
RBCA10-4-3-12 |
UTCH10-6-6-4 |
UTCH10-6-6-8 |
UTCH12-6-2-10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy