(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Bumpers - Shock Absorbing, Tapped

Bumpers - Shock Absorbing, Tapped
  • Volume Discount

New bumpers provided with shock and sound absorbing effect, and made of soft shock-absorbing gel.

  • METRIC
  • inCAD Components
Shock Absorbing Bumpers - Tapped / Threaded:Related Image
・Materials
Gel [ M ] Material: Viscoelastic Elastomer (Gray)
[ H ] Hardness: Asker F75 (Two-layered; F98 for Outer Layer)
Core Rod [ M ] Material: 304 Stainless Steel

Specifications

Part Number
GELMR16A
Part NumberHLL1L2L3L4MW
TypeD
Tapped
GELMR
1282211437M5x0.810
161028145411M6x1.014
16A311714M8x1.25
201335176514M8x1.2517
20A392116M10x1.25 (Fine Thread)
301544248520M12x1.7527
30A462622M14x1.5 (Fine Thread)

Part NumberHLL1L2L3MWmf
TypeD
Threaded
GELMF
12816543M5x0.81081.5
161020654M6x1.014102
201326865M8x1.2517122
3015301085M10x1.527142.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GELMR12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

More Information

Shock Absorbing Bumpers - Tapped / Threaded:Related Image

Example

Shock Absorbing Bumpers - Tapped / Threaded:Related Image
 

Basic Information

Shape With Screws Material, General Urethane Hardness, General Medium (Softball)
Outer Diameter(mm) 12 Material, Detail Viscoelastic Elastomer Hardness (Shore, Asker) Asker F75
Specifications Tapped Type O.D. D(φ) 12 Thread Nominal M M5×0.8
Color Gray Thickness T(inch) 1

Please check the type/dimensions/specifications of the part GELMR12 in the Bumpers - Shock Absorbing, Tapped series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.