(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Collar is selectable to match the counterbored hole size. The Abrasion-Resistant Urethanes is available with abrasion-resistance 2.5 times higher than on standard urethanes.
Part Number
Configured Part Number is shown.
AZXLC25-25-M8
Type | Urethane only | With Collar | [ M ]Material | [ H ]Hardness | Color | ||
Black Oxide | Electroless Nickel Plating | 304 Stainless Steel | |||||
L Selectable | AZXSK | AZXSC | AZXSM | AZXSS | General Urethane (Ether Polyurethane) | Shore A95 | Natural Color |
AZXHK | AZXHC | AZXHM | AZXHS | Shore A90 | |||
AZXMK | AZXMC | AZXMM | AZXMS | General Urethane (Ester Polyurethane) | Shore A70 | ||
AZXLK | AZXLC | AZXLM | AZXLS | Shore A50 | |||
AZEXHK | AZEXHC | - | - | Abrasion Resistant Urethane | Shore A90 | Dark Brown | |
AZEXMK | AZEXMC | - | - | Shore A70 | |||
AZXHHK | AZXHHC | - | - | Heat Resistant Urethane | Shore A90 | Brown | |
L Configurable | AZXS | AZCS | AZCS-M | AZCS-S | General Urethane (Ether Polyurethane) | Shore A95 | Natural Color |
AZXH | AZCH | AZCH-M | AZCH-S | Shore A90 | |||
AZXM | AZCM | AZCM-M | AZCM-S | General Urethane (Ester Polyurethane) | Shore A70 | ||
AZXL | AZCL | AZCL-M | AZCL-S | Shore A50 |
Part Number | - | L | - | M | - | H1 |
AZXMC25 AZXL50 AZCM40 | - - - | 20 96 70 | - - - | M6 M10 M10 | - | 20 |
H1, H2 | Tolerance |
30 or Less | ±0.2 |
31~ | ±0.5 |
D | Tolerance |
40 or Less | ±0.2 |
D | Tolerance |
50 | ±0.3 |
60 | |
80 | ±0.4 |
100 |
■L Selectable | |||||||||||||||||||
Part Number | L | M | Urethane only H1 | With Collar | |||||||||||||||
H2 | Collar No. | ||||||||||||||||||
Type | D | ||||||||||||||||||
12 | 12 | M3 | 5 | - | |||||||||||||||
15 | 12 | 15 | 5 | 3 | |||||||||||||||
No Collar | With Collar | 15 | 20 | M4 | 4 | ||||||||||||||
Urethane only | Black Oxide | Electroless Nickel Plating | 304 Stainless Steel | 20 | 20 | 25 | 7 | 7 | 4A | ||||||||||
20 | 25 | M5 | 5 | ||||||||||||||||
AZXSK | AZXSC | AZXSM | AZXSS | (Standard Shore A95) | 25 | 20 | 25 | M6 | 8 | 8 | 6 | ||||||||
AZXHK | AZXHC | AZXHM | AZXHS | (Standard Shore A90) | 20 | 25 | M8 | 6 | 8A | ||||||||||
AZXMK | AZXMC | AZXMM | AZXMS | (Standard Shore A70) | 30 | 20 | 25 | 30 | M6 | 10 | 8 | 6 | |||||||
AZXLK | AZXLC | AZXLM | AZXLS | (Standard Shore A50) | 25 | 30 | 40 | M8 | 8 | ||||||||||
AZEXHK | AZEXHC | (Abrasion Resistant Shore A90) | 40 | 30 | 40 | M10 | 12 | 10 | 10 | ||||||||||
AZEXMK | AZEXMC | (Abrasion Resistant Shore A70) | 30 | 40 | 50 | M12 | 12 | ||||||||||||
AZXHHK | AZXHHC | (Heat Resistant Shore A90) | 50 | 30 | 40 | M10 | 15 | 10 | |||||||||||
40 | 50 | M12 | 12 | ||||||||||||||||
60 | 30 | 40 | M10 | 10 | |||||||||||||||
40 | 50 | M12 | 12 |
■L Configurable | |||||||||||||
Part Number | L (1mm Increment) | M | H1 1mm Increment | H2 Selectable | |||||||||
Type | D | Urethane only | With Collar | ||||||||||
15 | 15~80 | 25~80 | M3 M4 | 5≤H1<L | 5 (M3) 7 (M4) | ||||||||
No Collar | With Collar | 20 | M4 M5 | 7 (M4 M5) | |||||||||
Urethane only | Black Oxide | Electroless Nickel Plating | 304 Stainless Steel | 25 | M6 M8 | 8 (M6 M8) | |||||||
30 | |||||||||||||
AZXS | AZCS | AZCS-M | AZCS-S | (Standard Shore A95) | 40 | 25~150 | 30~150 | M10 M12 | 10 (M10 M12) | ||||
AZXH | AZCH | AZCH-M | AZCH-S | (Standard Shore A90) | 50 | ||||||||
AZXM | AZCM | AZCM-M | AZCM-S | (Standard Shore A70) | 60 | ||||||||
AZXL | AZCL | AZCL-M | AZCL-S | (Standard Shore A50) | 80 | 25~200 | 40~200 | M12 M16 | 10 (M12) 15 (M16) | ||||
100 |
D |
15 |
20 |
25 |
30 |
40 |
50 |
60 |
80 |
100 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AZXLC25-25-M8 |
Loading...
Shape | Counterbored | Material, General | Urethane | Thickness T(inch) | 1 |
---|
Please check the type/dimensions/specifications of the part AZXLC25-25-M8 in the Bumpers - Urethane, Counterbored series.
Part Number |
---|
AZEXHC15-20-M4 |
AZEXHC20-20-M4 |
AZEXHC20-20-M5 |
AZXLC30-20-M6 |
AZXLC30-25-M6 |
AZXLC30-25-M8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy