(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Sponge

Bumpers - Sponge
  • Volume Discount

•Shape: Bumpers
•Material: Sponge
•Thickness T (inch): 1

  • METRIC
  • inCAD Components
Sponge Bumpers:Related Image
・Materials
TypeThrough Hole TypeNo Hole Type[ M ]Material
L SelectableASGCCXGCChloroprene Rubber Sponge
ASGPCXGPEPDM Synthetic Rubber Sponge
ASGACXGASilicon Rubber Sponge
L ConfigurableFASGCFCXGCChloroprene Rubber Sponge
FASGPFCXGPEPDM Synthetic Rubber Sponge
FASGAFCXGASilicon Rubber Sponge

Specifications

Part Number-L
CXGC10
FASGP30
-
-
40
185
■L Selectable
Part NumberLV
TypeD
Through Hole Type
ASGC (Chloroprene)
ASGP (EPDM Synthetic Rubber)

No Hole Type
CXGC (Chloroprene)
CXGP (EPDM Synthetic Rubber)
8101520253035404550100200 -
10101520253035404550100200 
15101520253035404550100200 7
20101520253035404550100200 8.5
25101520253035404550100200 10
3010152025303540455010020050013
40        50100200500
50         10020050016
Through Hole Type
ASGA (Silicon)

No Hole Type
CXGA (Silicon)
8101520253035404550100200 -
10101520253035404550100200 
15101520253035404550100200 7
20101520253035404550100200 8.5
25101520253035404550100200 10
3010152025303540455010020050013
40        50100200500
[ ! ]D= 8 or 10 is applicable to No Hole Type only.
■L Configurable
Part NumberL
1mm Increment
V
TypeD
Through Hole Type
FASGC (Chloroprene)
FASGP (EPDM Synthetic Rubber)

No Hole Type
FCXGC (Chloroprene)
FCXGP (EPDM Synthetic Rubber)
810~200-
10
157
208.5
2510
3013
40
5016
Through Hole Type
FASGA (Silicon)

No Hole Type
FCXGA (Silicon)
810~200-
10
157
208.5
2510
3013
40
[ ! ]D= 8 or 10 is applicable to No Hole Type only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ASGA15-10
ASGA15-15
ASGA15-20
ASGA15-25
ASGA15-30
ASGA15-35
ASGA15-40
ASGA15-45
ASGA15-50
ASGA15-100
ASGA15-200
ASGA20-10
ASGA20-15
ASGA20-20
ASGA20-25
ASGA20-30
ASGA20-35
ASGA20-40
ASGA20-45
ASGA20-50
ASGA20-100
ASGA20-200
ASGA25-10
ASGA25-15
ASGA25-20
ASGA25-25
ASGA25-30
ASGA25-35
ASGA25-40
ASGA25-45
ASGA25-50
ASGA25-100
ASGA25-200
ASGA30-10
ASGA30-15
ASGA30-20
ASGA30-25
ASGA30-30
ASGA30-35
ASGA30-40
ASGA30-45
ASGA30-50
ASGA30-100
ASGA30-200
ASGA30-500
ASGA40-50
ASGA40-100
ASGA40-200
ASGA40-500
ASGC15-10
ASGC15-15
ASGC15-20
ASGC15-25
ASGC15-30
ASGC15-35
ASGC15-40
ASGC15-45
ASGC15-50
ASGC15-100
ASGC15-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter
(mm)
Material, Detail Type O.D. D
(φ)
Length L
(mm)
1 Piece(s)Available

10 Days or more

1015Silicon Rubber SpongeThrough Hole Type1510
1 Piece(s)Available

10 Days or more

1015Silicon Rubber SpongeThrough Hole Type1515
1 Piece(s)Available

10 Days or more

1015Silicon Rubber SpongeThrough Hole Type1520
1 Piece(s)Available

10 Days or more

1015Silicon Rubber SpongeThrough Hole Type1525
1 Piece(s)Available

10 Days or more

1015Silicon Rubber SpongeThrough Hole Type1530
1 Piece(s)Available

10 Days or more

1015Silicon Rubber SpongeThrough Hole Type1535
1 Piece(s)Available

10 Days or more

1015Silicon Rubber SpongeThrough Hole Type1540
1 Piece(s)Available

10 Days or more

1015Silicon Rubber SpongeThrough Hole Type1545
1 Piece(s)Available

10 Days or more

1015Silicon Rubber SpongeThrough Hole Type1550
1 Piece(s)Available

10 Days or more

1015Silicon Rubber SpongeThrough Hole Type15100
1 Piece(s)Available

10 Days or more

1015Silicon Rubber SpongeThrough Hole Type15200
1 Piece(s)Available

10 Days or more

1020Silicon Rubber SpongeThrough Hole Type2010
1 Piece(s)Available

10 Days or more

1020Silicon Rubber SpongeThrough Hole Type2015
1 Piece(s)Available

10 Days or more

1020Silicon Rubber SpongeThrough Hole Type2020
1 Piece(s)Available

10 Days or more

1020Silicon Rubber SpongeThrough Hole Type2025
1 Piece(s)Available

10 Days or more

1020Silicon Rubber SpongeThrough Hole Type2030
1 Piece(s)Available

10 Days or more

1020Silicon Rubber SpongeThrough Hole Type2035
1 Piece(s)Available

10 Days or more

1020Silicon Rubber SpongeThrough Hole Type2040
1 Piece(s)Available

10 Days or more

1020Silicon Rubber SpongeThrough Hole Type2045
1 Piece(s)Available

10 Days or more

1020Silicon Rubber SpongeThrough Hole Type2050
1 Piece(s)Available

10 Days or more

1020Silicon Rubber SpongeThrough Hole Type20100
1 Piece(s)Available

10 Days or more

1020Silicon Rubber SpongeThrough Hole Type20200
1 Piece(s)Available

10 Days or more

1025Silicon Rubber SpongeThrough Hole Type2510
1 Piece(s)Available

10 Days or more

1025Silicon Rubber SpongeThrough Hole Type2515
1 Piece(s)Available

10 Days or more

1025Silicon Rubber SpongeThrough Hole Type2520
1 Piece(s)Available

10 Days or more

1025Silicon Rubber SpongeThrough Hole Type2525
1 Piece(s)Available

10 Days or more

1025Silicon Rubber SpongeThrough Hole Type2530
1 Piece(s)Available

10 Days or more

1025Silicon Rubber SpongeThrough Hole Type2535
1 Piece(s)Available

10 Days or more

1025Silicon Rubber SpongeThrough Hole Type2540
1 Piece(s)Available

10 Days or more

1025Silicon Rubber SpongeThrough Hole Type2545
1 Piece(s)Available

10 Days or more

1025Silicon Rubber SpongeThrough Hole Type2550
1 Piece(s)Available

10 Days or more

1025Silicon Rubber SpongeThrough Hole Type25100
1 Piece(s)Available

10 Days or more

1025Silicon Rubber SpongeThrough Hole Type25200
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type3010
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type3015
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type3020
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type3025
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type3030
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type3035
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type3040
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type3045
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type3050
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type30100
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type30200
1 Piece(s)Available

10 Days or more

1030Silicon Rubber SpongeThrough Hole Type30500
1 Piece(s)Available

10 Days or more

1040Silicon Rubber SpongeThrough Hole Type4050
1 Piece(s)Available

10 Days or more

1040Silicon Rubber SpongeThrough Hole Type40100
1 Piece(s)Available

10 Days or more

1040Silicon Rubber SpongeThrough Hole Type40200
1 Piece(s)Available

10 Days or more

1040Silicon Rubber SpongeThrough Hole Type40500
1 Piece(s)Available

10 Days or more

1015Chloroprene Rubber SpongeThrough Hole Type1510
1 Piece(s)Available

10 Days or more

1015Chloroprene Rubber SpongeThrough Hole Type1515
1 Piece(s)Available

10 Days or more

1015Chloroprene Rubber SpongeThrough Hole Type1520
1 Piece(s)Available

10 Days or more

1015Chloroprene Rubber SpongeThrough Hole Type1525
1 Piece(s)Available

10 Days or more

1015Chloroprene Rubber SpongeThrough Hole Type1530
1 Piece(s)Available

10 Days or more

1015Chloroprene Rubber SpongeThrough Hole Type1535
1 Piece(s)Available

10 Days or more

1015Chloroprene Rubber SpongeThrough Hole Type1540
1 Piece(s)Available

10 Days or more

1015Chloroprene Rubber SpongeThrough Hole Type1545
1 Piece(s)Available

10 Days or more

1015Chloroprene Rubber SpongeThrough Hole Type1550
1 Piece(s)Available

10 Days or more

1015Chloroprene Rubber SpongeThrough Hole Type15100
1 Piece(s)Available

10 Days or more

1015Chloroprene Rubber SpongeThrough Hole Type15200

Loading...

 

Basic Information

Shape Bumpers Material, General Sponge Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.