(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Washers
•Material: Urethane
•Thickness T (inch): 1
Part Number
Configured Part Number is shown.
UAWS60-40-5
Type | Standard Grade | Precision Grade | [ M ]Material | [ H ]Hardness | Photo No., Color |
Standard | URWS | UAWS | General Urethane (Ether Polyurethane) |
Shore A95 | ①Natural Color |
URWH | UAWH | Shore A90 | |||
URWM | UAWM | General Urethane (Ester Polyurethane) |
Shore A70 | ||
URWL | - | Shore A50 | |||
URHWH | Heat Resistant Urethane | Shore A90 | ③Brown | ||
UREWH | Abrasion Resistant Urethane | Shore A90 | ④Dark Brown | ||
UREWM | Shore A70 | ||||
Configurable | URFS | UAFSN | General Urethane (Ether Polyurethane) |
Shore A95 | ①Natural Color |
URFH | UAFH | Shore A90 | |||
URFM | UAFM | General Urethane (Ester Polyurethane) |
Shore A70 | ||
URFL | - | Shore A50 | |||
URFY | Shore A30 | ||||
URFHE | Antistatic Polyurethane | Shore A90 | ②Gray | ||
URFME | Shore A70 | ||||
URFLE | Shore A50 | ||||
URHFH | Heat Resistant Urethane | Shore A90 | ③Brown | ||
VULFH | Super Abrasion Resistant Urethane Vulkollan® | Shore A92 | ⑤Beige | ||
VULFM | Shore A68 | ||||
UREFH | Abrasion Resistant Urethane | Shore A90 | ④Dark Brown | ||
UREFM | Shore A70 | ||||
URCES | Ceramic Urethane | Shore A95 | ⑥Gray | ||
URCEH | Shore A90 | ||||
URCEM | Shore A70 |
Part Number | - | V | - | T |
URWL20 | - | 10 | - | 5 |
Part Number | - | D | - | V | - | T |
URFM URFH |
- - |
D19 D35 |
- - |
V3 V18 |
- - |
T4.5 T8.0 |
Specific Volume Resistivity | 2.1x108Ω·cm |
Surface Resistivity | 4.0x109Ω |
Part Number | V | T | ||||||||||||||||||
Type | D | |||||||||||||||||||
Standard Grade | 6 | 2 | 1 | 2 | 3 | |||||||||||||||
URWS | (Standard: Shore A95) | 8 | 2 | 3 | 4 | 1 | 2 | 3 | ||||||||||||
URWH | (Standard: Shore A90) | 10 | 3 | 4 | 5 | 6 | 1 | 2 | 3 | 5 | ||||||||||
URWM | (Standard: Shore A70) | 12 | 4 | 5 | 6 | 8 | 1 | 2 | 3 | 5 | ||||||||||
URWL | (Standard: Shore A50) | 15 | 4 | 5 | 6 | 8 | 10 | 1 | 2 | 3 | 5 | |||||||||
URHWH | (Heat Resistant: Shore A90) | 20 | 5 | 6 | 8 | 10 | 12 | 3 | 5 | 10 | ||||||||||
UREWH | (Abrasion Resistant: Shore A90) | 25 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 3 | 5 | 10 | ||||||||
UREWM | (Abrasion Resistant: Shore A70) | 30 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 3 | 5 | 10 | ||||||||
Standard Grade | 35 | 8 | 10 | 12 | 16 | 20 | 25 | 5 | 10 | |||||||||||
UAWS | (Standard: Shore A95) | 40 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 5 | 10 | |||||||||
UAWH | (Standard: Shore A90) | 50 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 5 | 10 | |||||||||
UAWM | (Standard: Shore A70) | 60 | 12 | 16 | 20 | 25 | 30 | 40 | 5 | 10 |
Part Number | D | V | T | |||
Type | 1mm Increment | 1mm Increment | 0.5mm Increment | |||
Standard Grade | 6~15 | 0 (No Hole) 2~41 (V≤D-4) |
1.0~ 5.0 | |||
URFS | (General Urethane Shore A95) | URHFH | (Heat Resistant Urethane Shore A90) | 5.5~10.0 | ||
URFH | (General Urethane Shore A90) | VULFH | (Vulkollan® Shore A92) | 16~30 | 1.0~ 5.0 | |
URFM | (General Urethane Shore A70) | VULFM | (Vulkollan® Shore A68) | 5.5~10.0 | ||
URFL | (General Urethane Shore A50) | UREFH | (Abrasion Resistant Urethane Shore A90) | 31~45 | 1.0~ 5.0 | |
URFY | (General Urethane Shore A30) | UREFM | (Abrasion Resistant Urethane Shore A70) | 5.5~10.0 | ||
URFHE | (Antistatic Polyurethane Shore A90) | URCES | (Ceramic Urethane Shore A95) | 46~60 | 0 (No Hole) 10~70 (V≤D-4) |
1.0~ 5.0 |
URFME | (Antistatic Polyurethane Shore A70) | URCEH | (Ceramic Urethane Shore A90) | 5.5~10.0 | ||
URFLE | (Antistatic Polyurethane Shore A50) | URCEM | (Ceramic Urethane Shore A70) | 61~80 | 1.0~ 5.0 | |
Precision Grade | 5.5~10.0 | |||||
UAFSN | (General Urethane Shore A95) | 81~100 | 0 (No Hole) 20~80 (V≤D-4) |
1.0~ 5.0 | ||
UAFH | (General Urethane Shore A90) | |||||
UAFM | (General Urethane Shore A70) | 5.5~10.0 | ||||
[ ! ]When V=0, there is no hole. [ ! ]Vulkollan® is available for T=3.0 or larger. [ ! ]For Ceramic Urethane, T=5.0 or more. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UAWS60-40-5 |
Loading...
Shape | Washers | Material, General | Urethane | Thickness T(inch) | 1 |
---|
Please check the type/dimensions/specifications of the part UAWS60-40-5 in the Washers - Urethane series.
Part Number |
---|
UAWH10-3-5 |
UAWH10-4-1 |
UAWH10-4-2 |
UAWS8-2-1 |
UAWS8-2-2 |
UAWS8-2-3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy