(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounting Brackets for Gas Springs FGS/FGSS Type

Mounting Brackets for Gas Springs FGS/FGSS Type
  • Volume Discount
  • New Pricing
  • Lead Time Reduction

•Type: Related Components
•Bracket Material: 1018 Carbon Steel

  • inCAD Components
Gas Springs - Gas Reaction Force Configurable:Related Image
Gas Springs - Gas Reaction Force Configurable:Related Image
Gas Springs - Gas Reaction Force Configurable:Related Image
Gas Springs - Gas Reaction Force Configurable:Related Image
Gas Springs - Gas Reaction Force Configurable:Related Image
Gas Springs - Gas Reaction Force Configurable:Related Image
Gas Springs - Gas Reaction Force Configurable:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment [ A ]AccessoriesApplicable Gas Spring
GSBR8A1018 Carbon SteelTrivalent Chromate Black①E Type Retaining Ring 1pc. ②Washer 1 pc.FGS22_ _
GSBR8A-S①E Type Retaining Ring 1pc. ③POA Bushing 1pc. eachFGSS15_ _/18_ _/22_ _
①NETWS6
②SPWF8
③JZF8-10
JZF10-6
Part Number[ M ]Material[ S ]Surface Treatment [ A ]AccessoriesApplicable Gas Spring
GSBR6A1018 Carbon SteelTrivalent Chromate Black①E Type Retaining Ring 1pc. ②Washer 1 pc.FGS15_ _ FGS18_ _
①NETWS5
②SPWF6
Part Number[ M ]Material[ S ]Surface Treatment [ A ]AccessoriesApplicable Gas Spring
GSBR8_1018 Carbon SteelTrivalent Chromate Black①E Type Retaining Ring 1pc. ②Washer 1 pc.FGS22_ _
GSBR8_-S①E Type Retaining Ring 1pc. ③POA Bushing 1pc. eachFGSS15_ _/18_ _/22_ _
GSBR8B
GSBR8C
①NETWS6
②SPWF8
③JZF8-10
JZF10-6
Part Number[ M ]Material[ S ]Surface Treatment [ A ]AccessoriesApplicable Gas Spring
GSBR6B1018 Carbon SteelTrivalent Chromate Black①E Type Retaining Ring 1pc.
②Washer 1 pc.
FGS15_ _ FGS18_ _
GSBR6C
GSBR6B
GSBR6C
①NETWS5
②SPWF6
Part Number[ M ]Material[ S ]Surface Treatment [ A ]AccessoriesApplicable Gas Spring
GSBR8D1018 Carbon SteelTrivalent Chromate Black①E Type Retaining Ring 1pc. ②Washer 1 pc.FGS22_ _
GSBR8D-S①E Type Retaining Ring 1pc. ③POA Bushing 1pc. eachFGSS15_ _/18_ _/22_ _
①NETWS6
②SPWF8
③JZF8-10
JZF10-6
Part Number[ M ]Material[ S ]Surface Treatment [ A ]AccessoriesApplicable Gas Spring
GSBR6D1018 Carbon SteelTrivalent Chromate Black①E Type Retaining Ring 1pc. ②Washer 1 pc.FGS15_ _ FGS18_ _
①NETWS5
②SPWF6
Part Number[ M ]Material[ S ]Surface Treatment [ A ]AccessoriesApplicable Gas Spring
GSBR8F-S1018 Carbon SteelTrivalent Chromate Black①E Type Retaining Ring 1pc. ②Precision Pivot Pin 1 pc.
③POA Bushing 2 pcs.
FGSS27_ _
①NETWS7
②SHCCG8-26
③JZF8-8

Specifications

Part Number
GSBR6A
Part NumberBrackets for FGSMass (g)
TypeNo.Applicable Number
GSBR6AFGS15 FGS18Click here15
6B49
6C
6D
8AFGS22 Click here61
8B53
8C
8D
Part NumberBrackets for FGSSMass (g)
TypeNo.Applicable Number
GSBR8A-SFGSS15
FGSS18
FGSS22
Click here62
8B-S54
8C-S
8D-S
8F-SFGSS2767

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GSBR6A
GSBR6B
GSBR6C
GSBR6D
GSBR8A
GSBR8A-S
GSBR8B
GSBR8B-S
GSBR8C
GSBR8C-S
GSBR8D
GSBR8D-S
GSBR8F-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFixed Part O.D.
(φ)
Nominal No. Accessories Applicable
1 Piece(s)Available

Same day

Stock

1066AE Type Retaining Rings, WashersBracket for FGS
1 Piece(s)Available

Same day

Stock

1066BE Type Retaining Rings, WashersBracket for FGS
1 Piece(s)Available

Same day

Stock

1066CE Type Retaining Rings, WashersBracket for FGS
1 Piece(s)Available

Same day

Stock

1066DE Type Retaining Rings, WashersBracket for FGS
1 Piece(s)Available

8 Days or more

1088AE Type Retaining Rings, WashersBracket for FGS
1 Piece(s)Available

Same day

Stock

1088A-SE Type Retaining Rings, POA BushingsBracket for FGSS
1 Piece(s)Available

8 Days or more

1088BE Type Retaining Rings, WashersBracket for FGS
1 Piece(s)Available

Same day

Stock

1088B-SE Type Retaining Rings, POA BushingsBracket for FGSS
1 Piece(s)Available

8 Days or more

1088CE Type Retaining Rings, WashersBracket for FGS
1 Piece(s)Available

8 Days or more

1088C-SE Type Retaining Rings, POA BushingsBracket for FGSS
1 Piece(s)Available

8 Days or more

1088DE Type Retaining Rings, WashersBracket for FGS
1 Piece(s)Available

Same day

Stock

1088D-SE Type Retaining Rings, POA BushingsBracket for FGSS
1 Piece(s)Available

8 Days or more

1088F-SE Type Retaining Rings, POA BushingsBracket for FGSS

Loading...

  1. 1
 

Basic Information

Type Related Components Bracket Material 1018 Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.