(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Gas Spring - Mounting Orientation Free, FGSS Type

Gas Spring - Mounting Orientation Free, FGSS Type
  • Volume Discount
  • Lead Time Reduction

Gas spring that is a swivel type in mounting direction. You can choose the stroke from 50 to 300 mm.

  • inCAD Components

(i)Caution

  • Due to high global demand and current manufacturing limitations, some of the products on this web page may be unavailable. If you need more information please contact to ventas@misumimex.com
Gas Springs - 360 degree:Related Image
・Materials
[ M ] Material:
Cylinder: 1008 Pipe Steel
(Carbon Steel Hollows for Machine Structural Use)
Rod: 1020 Carbon Steel
Gas: Nitrogen Gas (N2)
[ S ] Surface Treatment:
Cylinder: Baked-On (Black Matt)
Rod: Hard Chrome Plating

Specifications

Part Number
FGSS15050A
Part NumberMax. Length LmaxMin. Length LminStrokeGas Reaction Force (20°C)ABHApplicable Mounting BracketWeight (g)
Lmax. -10mm StrokeLmax. -(S)mm Stroke
FaFb(S)
TypeNo.NkgfNkgf
FGSS15050A2461965049 569 740157164GSBR8A-S GSBR8B-S GSBR8C-S GSBR8D-S (Click here)125
15050K70 7.1909.1
15050B98 10127 13
15080A3302508049 569 770218150
15080B98 10127 13
15090A3602709049 569 780238155
15090B98 10127 13
15100A38628610049 569 790254170
15100B98 10127 13
18100A386286100196 20255 26188253210
18100B294 30382 39
18150A526376150196 20265 27140343280
18150B294 30392 40
22050A24619650196 20265 27402210163215
22050B294 30402 41
22050C392 40529 54
22050D490 5065566
22080A33025080196 20274 2870217270
22080B294 30412 42
22080C392 40539 55
22080D490 5067568
22090A36027090196 20265 2780237280
22090B294 30402 41
22090C392 40529 54
22090D490 5065967
22100A386286100196 20274 2890253305
22100B294 30412 42
22100C392 40549 56
22120A440320120196 20274 28110287320
22120B294 30402 41
22120C392 40539 55
22120D490 5067268
22130A470340130196 20274 28120307330
22130B294 30402 41
22130C392 40539 55
22150A526376150196 20274 28140343400
22150B294 30402 41
22150C392 40539 55
22180A610430180196 20274 28170397420
22180B294 30402 41
22180C392 40539 55
22200A666466200196 20265 27190433480
22200B294 30402 41
22200C392 40529 54
22250A750500250196 20304 31240467540
22250B294 30451 46
22250C392 40598 61
22300A850550300196 20323 33290517600
22300B294 30490 50
27150A526376150490 50657 6714027.412.5351GSBR8F-S (Click here)610
27150B588 60784 80
27150C686 70921 94
27200A666466200490 50657 67190441760
27200B588 60784 80
27200C686 70921 94
27250A750500250490 50725 74240475900
27250B588 60872 89
27250C686 701019 104
27300A850550300490 50774 792905251000
27300B588 60931 95

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FGSS15050A
FGSS15050B
FGSS15050K
FGSS15080A
FGSS15080B
FGSS15090A
FGSS15090B
FGSS15100A
FGSS15100B
FGSS18100A
FGSS18100B
FGSS18150A
FGSS18150B
FGSS22050A
FGSS22050B
FGSS22050C
FGSS22050D
FGSS22080A
FGSS22080B
FGSS22080C
FGSS22080D
FGSS22090A
FGSS22090B
FGSS22090C
FGSS22090D
FGSS22100A
FGSS22100B
FGSS22100C
FGSS22120A
FGSS22120B
FGSS22120C
FGSS22120D
FGSS22130A
FGSS22130B
FGSS22130C
FGSS22150A
FGSS22150B
FGSS22150C
FGSS22180A
FGSS22180B
FGSS22180C
FGSS22200A
FGSS22200B
FGSS22200C
FGSS22250A
FGSS22250B
FGSS22250C
FGSS22300A
FGSS22300B
FGSS27150A
FGSS27150B
FGSS27150C
FGSS27200A
FGSS27200B
FGSS27200C
FGSS27250A
FGSS27250B
FGSS27250C
FGSS27300A
FGSS27300B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGas Reaction Force 1 (at Max. Length - 10mm Stroke)
(N)
Stroke
(mm)
Min. Length Lmin
(mm)
Rod Diameter (B)
(φ)
Cylinder Diameter (A)
(φ)
Max. Length Lmax
(mm)
1 Piece(s)Available

8 Days or more

-4950196715246
1 Piece(s)Available

8 Days or more

-9850196715246
1 Piece(s)Available

8 Days or more

-7050196715246
1 Piece(s)Available

Same day

Stock

-4980250715330
1 Piece(s)Available

8 Days or more

-9880250715330
1 Piece(s)Available

8 Days or more

-4990270715360
1 Piece(s)Available

8 Days or more

-9890270715360
1 Piece(s)Available

9 Days

Stock

-49100286715386
1 Piece(s)Available

44 Days or more

-98100286715386
1 Piece(s)Available

8 Days or more

10196100286818386
1 Piece(s)Available

8 Days or more

10294100286818386
1 Piece(s)Available

8 Days or more

10196150376818526
1 Piece(s)Available

Same day

Stock

10294150376818526
1 Piece(s)Available

8 Days or more

10196501961022246
1 Piece(s)Available

8 Days or more

10294501961022246
1 Piece(s)Available

8 Days or more

10392501961022246
1 Piece(s)Available

8 Days or more

10490501961022246
1 Piece(s)Available

8 Days or more

10196802501022330
1 Piece(s)Available

8 Days or more

10294802501022330
1 Piece(s)Available

8 Days or more

10392802501022330
1 Piece(s)Available

8 Days or more

10490802501022330
1 Piece(s)Available

8 Days or more

10196902701022360
1 Piece(s)Available

8 Days or more

10294902701022360
1 Piece(s)Available

8 Days or more

10392902701022360
1 Piece(s)Available

8 Days or more

10490902701022360
1 Piece(s)Available

8 Days or more

101961002861022386
1 Piece(s)Available

Same day

Stock

102941002861022386
1 Piece(s)Available

8 Days or more

103921002861022386
1 Piece(s)Available

8 Days or more

101961203201022440
1 Piece(s)Available

8 Days or more

102941203201022440
1 Piece(s)Available

8 Days or more

103921203201022440
1 Piece(s)Available

8 Days or more

104901203201022440
1 Piece(s)Available

8 Days or more

101961303401022470
1 Piece(s)Available

8 Days or more

102941303401022470
1 Piece(s)Available

8 Days or more

103921303401022470
1 Piece(s)Available

8 Days or more

101961503761022526
1 Piece(s)Available

Same day

Stock

102941503761022526
1 Piece(s)Available

9 Days

Stock

103921503761022526
1 Piece(s)Available

8 Days or more

101961804301022610
1 Piece(s)Available

8 Days or more

102941804301022610
1 Piece(s)Available

8 Days or more

103921804301022610
1 Piece(s)Available

8 Days or more

101962004661022666
1 Piece(s)Available

8 Days or more

102942004661022666
1 Piece(s)Available

8 Days or more

103922004661022666
1 Piece(s)Available

8 Days or more

101962505001022750
1 Piece(s)Available

8 Days or more

102942505001022750
1 Piece(s)Available

8 Days or more

103922505001022750
1 Piece(s)Available

8 Days or more

101963005501022850
1 Piece(s)Available

8 Days or more

102943005501022850
1 Piece(s)Available

8 Days or more

1049015037612.527.4526
1 Piece(s)Available

8 Days or more

1058815037612.527.4526
1 Piece(s)Available

8 Days or more

1068615037612.527.4526
1 Piece(s)Available

8 Days or more

1049020046612.527.4666
1 Piece(s)Available

8 Days or more

1058820046612.527.4666
1 Piece(s)Available

8 Days or more

1068620046612.527.4666
1 Piece(s)Available

8 Days or more

1049025050012.527.4750
1 Piece(s)Available

8 Days or more

1058825050012.527.4750
1 Piece(s)Available

8 Days or more

106625050012.527.4750
1 Piece(s)Available

8 Days or more

1049030055012.527.4850
1 Piece(s)Available

8 Days or more

1058830055012.527.4850

Loading...

  1. 1

More Information

[ ! ]For Mounting Brackets, see Click here and 365.
[ ! ]For orders larger than indicated quantity, please request a quotation.
 

Basic Information

Type Gas Springs Gas Spring Type Free Mounting Direction Material: Rod 1020 Carbon Steel
Material: Cylinder 1008 Pipe Steel (Carbon Steel Tube for Machine Structure Use) Range for Direction of Use 360° Operating Temperature(℃) -20::60

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.