(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard product of free piston model (with cylinder external diameter of 22 mm, piston rod diameter of 10 mm).
Loading...
Types | Gas Springs | The type (structure) of gas spring | Free Mounting Direction (Free Piston) Type | Rad Material | Steel |
---|---|---|---|---|---|
Rod Diameter d(φ) | 10 | Application | Industrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General Furniture | Operating Environment | Indoors |
Rod End Shape | Type C | Cylinder End Shape | Type C | Material of cylinder | Steel |
Mounting Direction | All directions 360° | Cylinder Outer Diameter D(φ) | 22 | Operating Temperature Range(℃) | -20::80 |
Main Body Color | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy