(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Square Nuts
•Material: 1018 Carbon Steel
•Surface Treatment: Trivalent Bright Chromate
•Application/Function: General
•Surface Treatment: Bright Chromate Plating
Part Number
Configured Part Number is shown.
ZTN6-3
Part Number | - | α |
ZTQ6 | - | 5 |
Part Number | Angle α | D | Angle 3° | Angle 5° | Angle 8° | d | ||||
Type | M (Coarse) | t1 | t2 | t1 | t2 | t1 | t2 | |||
ZTN | 6 | 3 5 8 | 16 | 5 | 5.8 | 5 | 6.4 | 5 | 7.2 | 7 |
8 | 18 | 6.5 | 7.4 | 6.5 | 8.1 | 6.5 | 9 | 9 | ||
10 | 22 | 8 | 9.2 | 8 | 9.9 | 8 | 11.1 | 11 | ||
12 | 26 | 10 | 11.3 | 10 | 12.2 | 10 | 13.5 | 13 | ||
16 | 32 | 13 | 14.7 | 13 | 15.8 | 13 | 17.5 | 17 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Material | 1018 Carbon Steel | Surface Treatment | Bright Chromate | Thread ridge type | Metric Coarse |
---|---|---|---|---|---|
Application / function | General | Surface Treatment (Details) | Trivalent Bright Chromate | Types | Tapered Nuts |
Please check the type/dimensions/specifications of the part ZTN6-3 in the Tapered Nuts (Square) series.
Part Number |
---|
ZTN12-3 |
ZTN12-5 |
ZTN12-8 |
ZTN6-5 |
ZTN6-8 |
ZTN8-3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy