(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Thread Ridge Type: Metric Coarse
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
QCN | 1035 Carbon Steel | Black Oxide |
QCNS | 303 Stainless Steel | - |
QHN | 1045 Carbon Steel | Black Oxide |
QHNS | 303 Stainless Steel | - |
Part Number |
QCN30 QHN19 |
Part Number | M (Coarse) | H | S | d | C | Reference Tightening Torque | |
Type | D | N{kgf}/m | |||||
QCN QCNS | 24 | 6 | 14 | 4 | 16 | 6.7 | 4.8 {0.5} |
30 | 8 | 17 | 5 | 20 | 8.7 | 9.0 {0.9} | |
36 | 10 | 20 | 6 | 28 | 11.0 | 17.5 {1.8} | |
40 | 12 | 24 | 8 | 32 | 13.7 | 17.5 {1.8} |
Part Number | M (Coarse) | H | C | (e) | Reference Tightening Torque | |
Type | B | N{kgf}/m | ||||
QHN QHNS | 17 | 6 | 14 | 6.7 | 19.6 | 4.9 {0.5} |
19 | 8 | 17 | 8.7 | 21.9 | 9.8 {1.0} | |
24 | 10 | 20 | 11.0 | 27.7 | 15.6 {1.6} | |
27 | 12 | 24 | 13.7 | 31.2 | 19.6 {2.0} |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
QCN24 |
QCN30 |
QCN36 |
QCN40 |
QCNS24 |
QCNS30 |
QCNS36 |
QCNS40 |
QHN17 |
QHN19 |
QHN24 |
QHN27 |
QHNS17 |
QHNS19 |
QHNS24 |
QHNS27 |
Loading...
Thread ridge type | Metric Coarse |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy