(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Hex Nuts - Configurable Length Type, Steel/Stainless Steel, NTFL/NTFLS

High Hex Nuts - Configurable Length Type, Steel/Stainless Steel, NTFL/NTFLS

Click this image to zoom it.

  • Volume Discount
  • Degreasing

L dimension tolerance is 0.1
For complete product overview and details on High Hex Nuts - Configurable Length Type, Steel/Stainless Steel, NTFL/NTFLS see the sections below:

  • inCAD Components
Configurable Length Hex Nuts:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
NTFL1018 Carbon SteelElectroless Nickel Plating
NTFLS304 Stainless Steel-

Specifications

Part Number-L
NTFL6-10
■L Dimension Selectable
Part NumberLB(C)D1
TypeM (Coarse)
NTFL
N
TFLS
34566.95.3
6810
456878.16.8
101215
568101289.27.8
1520
610121011.59.8
152025
81015131512.5
202530
10102025301719.616.5
40
■L Dimension Configurable
Part NumberL
1mm Increment
B(C)D1
TypeM (Coarse)
NTFL
N
TFLS
33~1066.95.3
44~1578.16.8
55~2089.27.8
66~251011.59.8
88~30131512.5
1010~401719.616.5
1210~501921.918
1610~502427.723

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NTFL3-4
NTFL3-5
NTFL3-6
NTFL3-8
NTFL3-10
NTFL3-[3-10/1]
NTFL4-5
NTFL4-6
NTFL4-8
NTFL4-10
NTFL4-12
NTFL4-15
NTFL4-[4-15/1]
NTFL5-6
NTFL5-8
NTFL5-10
NTFL5-12
NTFL5-15
NTFL5-20
NTFL5-[5-20/1]
NTFL6-10
NTFL6-12
NTFL6-15
NTFL6-20
NTFL6-25
NTFL6-[6-25/1]
NTFL8-10
NTFL8-15
NTFL8-20
NTFL8-25
NTFL8-30
NTFL8-[8-30/1]
NTFL10-10
NTFL10-20
NTFL10-25
NTFL10-30
NTFL10-40
NTFL10-[10-40/1]
NTFL12-[10-50/1]
NTFL16-[10-50/1]
NTFLS3-4
NTFLS3-5
NTFLS3-6
NTFLS3-8
NTFLS3-10
NTFLS3-[3-10/1]
NTFLS4-5
NTFLS4-6
NTFLS4-8
NTFLS4-10
NTFLS4-12
NTFLS4-15
NTFLS4-[4-15/1]
NTFLS5-6
NTFLS5-8
NTFLS5-10
NTFLS5-12
NTFLS5-15
NTFLS5-20
NTFLS5-[5-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Full length L
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

103[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel4-
1 Piece(s)Available

8 Days or more

103[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel5-
1 Piece(s)Available

8 Days or more

103[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel6-
1 Piece(s)Available

8 Days or more

103[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel8-
1 Piece(s)Available

8 Days or more

103[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel10-
1 Piece(s)

8 Days or more

103[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel-3 ~ 10
1 Piece(s)Available

8 Days or more

104[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel5-
1 Piece(s)Available

8 Days or more

104[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel6-
1 Piece(s)Available

8 Days or more

104[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel8-
1 Piece(s)Available

8 Days or more

104[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel10-
1 Piece(s)Available

8 Days or more

104[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel12-
1 Piece(s)Available

8 Days or more

104[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel15-
1 Piece(s)

8 Days or more

104[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel-4 ~ 15
1 Piece(s)Available

8 Days or more

105[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel6-
1 Piece(s)Available

8 Days or more

105[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel8-
1 Piece(s)Available

8 Days or more

105[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel10-
1 Piece(s)Available

8 Days or more

105[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel12-
1 Piece(s)Available

8 Days or more

105[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel15-
1 Piece(s)Available

8 Days or more

105[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel20-
1 Piece(s)

8 Days or more

105[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel-5 ~ 20
1 Piece(s)Available

8 Days or more

106[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel10-
1 Piece(s)Available

8 Days or more

106[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel12-
1 Piece(s)Available

8 Days or more

106[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel15-
1 Piece(s)Available

8 Days or more

106[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel20-
1 Piece(s)Available

8 Days or more

106[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel25-
1 Piece(s)

8 Days or more

106[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel-6 ~ 25
1 Piece(s)Available

8 Days or more

108[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel10-
1 Piece(s)Available

8 Days or more

108[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel15-
1 Piece(s)Available

8 Days or more

108[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel20-
1 Piece(s)Available

8 Days or more

108[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel25-
1 Piece(s)Available

8 Days or more

108[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel30-
1 Piece(s)

8 Days or more

108[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel-8 ~ 30
1 Piece(s)Available

8 Days or more

1010[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel10-
1 Piece(s)Available

8 Days or more

1010[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel20-
1 Piece(s)Available

8 Days or more

1010[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel25-
1 Piece(s)Available

8 Days or more

1010[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel30-
1 Piece(s)Available

8 Days or more

1010[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel40-
1 Piece(s)

8 Days or more

1010[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel-10 ~ 40
1 Piece(s)

8 Days or more

1012[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel-10 ~ 50
1 Piece(s)

8 Days or more

1016[Steel] SteelElectroless Nickel[Electroless Nickel Plating] Electroless Nickel-10 ~ 50
1 Piece(s)Available

8 Days or more

103[Stainless Steel] Stainless Steel[No] None[No] None4-
1 Piece(s)Available

8 Days or more

103[Stainless Steel] Stainless Steel[No] None[No] None5-
1 Piece(s)Available

8 Days or more

103[Stainless Steel] Stainless Steel[No] None[No] None6-
1 Piece(s)Available

8 Days or more

103[Stainless Steel] Stainless Steel[No] None[No] None8-
1 Piece(s)Available

8 Days or more

103[Stainless Steel] Stainless Steel[No] None[No] None10-
1 Piece(s)

8 Days or more

103[Stainless Steel] Stainless Steel[No] None[No] None-3 ~ 10
1 Piece(s)Available

8 Days or more

104[Stainless Steel] Stainless Steel[No] None[No] None5-
1 Piece(s)Available

8 Days or more

104[Stainless Steel] Stainless Steel[No] None[No] None6-
1 Piece(s)Available

8 Days or more

104[Stainless Steel] Stainless Steel[No] None[No] None8-
1 Piece(s)Available

8 Days or more

104[Stainless Steel] Stainless Steel[No] None[No] None10-
1 Piece(s)Available

8 Days or more

104[Stainless Steel] Stainless Steel[No] None[No] None12-
1 Piece(s)Available

8 Days or more

104[Stainless Steel] Stainless Steel[No] None[No] None15-
1 Piece(s)

8 Days or more

104[Stainless Steel] Stainless Steel[No] None[No] None-4 ~ 15
1 Piece(s)Available

8 Days or more

105[Stainless Steel] Stainless Steel[No] None[No] None6-
1 Piece(s)Available

8 Days or more

105[Stainless Steel] Stainless Steel[No] None[No] None8-
1 Piece(s)Available

8 Days or more

105[Stainless Steel] Stainless Steel[No] None[No] None10-
1 Piece(s)Available

8 Days or more

105[Stainless Steel] Stainless Steel[No] None[No] None12-
1 Piece(s)Available

8 Days or more

105[Stainless Steel] Stainless Steel[No] None[No] None15-
1 Piece(s)Available

8 Days or more

105[Stainless Steel] Stainless Steel[No] None[No] None20-
1 Piece(s)

8 Days or more

105[Stainless Steel] Stainless Steel[No] None[No] None-5 ~ 20

Loading...

 

Basic Information

Thread ridge type Metric Coarse Application / function General Shape details Configurable Length Nuts

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support