(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Hex Nuts - Steel/Stainless Steel, HNH【1-100 Pieces Per Package】

High Hex Nuts - Steel/Stainless Steel, HNH
  • Volume Discount

•Shape: Hex nut (height)
•Application/Function: General
•Thread Ridge Type: Metric fine

Part Number
HNH-ST3W-MS10-30
HNH-ST3W-MS10-50
HNH-ST-MS10-30
HNH-ST-MS10-50
HNH-ST-MS12-30
HNH-STC-MS10-30
HNH-STC-MS12-30
HNH-STCB-MS10-30
HNH-STG-MS10-30
HNH-STN-MS10-30
HNH-STU-MS10-30
HNH-STU-MS12-30
HNH-SUS-MS10-20
HNH-SUS-MS10-25
HNH-SUS-MS10-30
HNH-SUS-MS10-50
HNH-SUSGJB-MS10-20
HNH-SUSGJB-MS10-25
HNH-SUSGJB-MS10-30
HNH-SUSGJB-MS10-40
HNH-SUSGJB-MS10-50
HNH-SUSTBS-MS10-20
HNH-SUSTBS-MS10-25
HNH-SUSTBS-MS10-30
HNH-SUSTBS-MS10-40
HNH-SUSTBS-MS10-50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White30
1 Piece(s)Available

8 Days or more

1010[Steel] SteelTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White50
1 Piece(s)Available

8 Days or more

1010[Steel] Steel-Low Quantity (can be purchased from one)[No] Fabric30
1 Piece(s)Available

8 Days or more

1010[Steel] Steel-Low Quantity (can be purchased from one)[No] Fabric50
1 Piece(s)Available

8 Days or more

1012[Steel] Steel-Low Quantity (can be purchased from one)[No] Fabric30
1 Piece(s)Available

8 Days or more

-10[Steel] SteelChromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating30

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12[Steel] SteelChromate PlatingBox/package[Chromate Plating] Chromate Plating30

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-10[Steel] SteelChromate PlatingBox/package[Chromate Plating] Black Chromate30

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-10[Steel] SteelChromate PlatingBox/package[Chromate Plating] Green Chromate30

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Steel] SteelNickel PlatingBox/package[Nickel Plating] Nickel Plating30
1 Piece(s)Available

8 Days or more

-10[Steel] SteelBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating30
1 Piece(s)Available

8 Days or more

-12[Steel] SteelBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating30
1 Piece(s)Available

Same day

Stock

1010[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)[No] No20
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)[No] No25
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)[No] No30
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)[No] No50

80 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Stainless Steel] Stainless SteelSilver / copper / tin platedBox/packageGerman Brown plating20

70 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Stainless Steel] Stainless SteelSilver / copper / tin platedBox/packageGerman Brown plating25

60 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Stainless Steel] Stainless SteelSilver / copper / tin platedBox/packageGerman Brown plating30

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Stainless Steel] Stainless SteelSilver / copper / tin platedBox/packageGerman Brown plating40

40 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Stainless Steel] Stainless SteelSilver / copper / tin platedBox/packageGerman Brown plating50

80 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Stainless Steel] Stainless SteelPainting / CoatingBox/packageBlack Paint20

70 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Stainless Steel] Stainless SteelPainting / CoatingBox/packageBlack Paint25

60 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Stainless Steel] Stainless SteelPainting / CoatingBox/packageBlack Paint30

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Stainless Steel] Stainless SteelPainting / CoatingBox/packageBlack Paint40

40 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Stainless Steel] Stainless SteelPainting / CoatingBox/packageBlack Paint50

Loading...

  1. 1

Basic Information

Thread ridge type Metric fine Application / function Standard

Additional Products in this Category

Tech Support