(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Hex Nuts - Extension Nut, Steel, Black Oxide Coated, 23090

High Hex Nuts - Extension Nut, Steel, Black Oxide Coated, 23090
  • Volume Discount

•Hex Nut Standard: A Type
•Material: Steel
•Surface Treatment: Black oxide coating
•Application/Function: General
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

 

Example

Part Number
23090.0006
23090.0008
23090.0010
23090.0012
23090.0014
23090.0016
23090.0020
23090.0024
23090.0030
23090.0036
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) e
(mm)
m
(mm)
s
(mm)
Preferential Origin System
1 Piece(s)Available

10 Days

611.51810D-
1 Piece(s)Available

10 Days

8152413CEV40
1 Piece(s)Available

10 Days

1018.53016CEV70
1 Piece(s)Available

10 Days

1220.83618CEV70
1 Piece(s)Available

10 Days

1424.24221D-
1 Piece(s)Available

10 Days

1627.74824CEV70
1 Piece(s)Available

10 Days

2034.66030CE-
1 Piece(s)Available

10 Days

2441.67236CE-
1 Piece(s)Available

10 Days

3053.19046CE-
1 Piece(s)Available

10 Days

3663.510855CE-

Loading...

  1. 1

Basic Information

Material Heat-treated steel, tempered, quality 10, phosphated Thread ridge type Metric coarse Application / function General
Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Black oxide coating Hex nut standard A Type
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support