(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Nut - Stainless Steel, RBNT

Cylindrical Nut - Stainless Steel, RBNT

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: Round nut
•Material: 304 Stainless Steel
•Application/Function: Cross joint
•Thread Ridge Type: Metric Coarse

  • inCAD Components
Cylindrical Nuts:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
RBNT304 Stainless Steel-

Specifications

Part Number
RBNT10
Part NumberDLW
TypeM
RBNT3681
4810
510111.5
61212
81416
1018202
1220242.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBNT3
RBNT4
RBNT5
RBNT6
RBNT8
RBNT10
RBNT12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Outer Diameter D
(φ)
1 Piece(s)Available

8 Days or more

1036
1 Piece(s)Available

8 Days or more

1048
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10612
1 Piece(s)Available

8 Days or more

10814
1 Piece(s)Available

8 Days or more

101018
1 Piece(s)Available

8 Days or more

101220

Loading...

  1. 1
 

Basic Information

Material 304 Stainless Steel Surface Treatment None Thread ridge type Metric Coarse
Application / function Cross Joint Surface Treatment (Details) None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.