(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Low-Profile Socket Cap Screws - Vented

Extra Low-Profile Socket Cap Screws - Vented
  • Volume Discount

•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: 304 Stainless Steel
•Shape: Extra Low Head

  • inCAD Components

Part Number

Configured Part Number is shown.

Extra Low Head Cap Screws - Hollow:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
CBAS5-10
RCBAS4-6
MCBAS8-30
Part NumberM
x
P
AEBd
TypeM-L
CBASG3-63
x
0.5
61.31.51.2
8
10
12
CBASG4-64
x
0.7
81.521.5
8
10
12
16
CBASG5-105
x
0.8
91.531.5
12
16
20
CBASG6-106
x
1.0
101.532
12
16
20
30
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBASG3-6
CBASG3-8
CBASG3-10
CBASG3-12
CBASG4-6
CBASG4-8
CBASG4-10
CBASG4-12
CBASG4-16
CBASG5-10
CBASG5-12
CBASG5-16
CBASG5-20
CBASG6-10
CBASG6-12
CBASG6-16
CBASG6-20
CBASG6-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

8 Days or more

1036
1 Piece(s)Available

8 Days or more

1038
1 Piece(s)Available

8 Days or more

10310
1 Piece(s)Available

8 Days or more

10312
1 Piece(s)Available

8 Days or more

1046
1 Piece(s)Available

8 Days or more

1048
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

8 Days or more

10412
1 Piece(s)Available

8 Days or more

10416
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10512
1 Piece(s)Available

8 Days or more

10516
1 Piece(s)Available

8 Days or more

10520
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

8 Days or more

10612
1 Piece(s)Available

8 Days or more

10616
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10630
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

Loading...

  1. 1

Example

Extra Low Head Cap Screws - Hollow:Related Image

Basic Information

Detailed Shape Extra Low Head Mounting Hole Shape Hex Socket Basic Shape Standard
Material 304 Stainless Steel Surface Treatment None Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.