(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Head Cap Bolt (Titanium, with Gas Ventilation Hole) - SVST

Hex Socket Head Cap Bolt (Titanium, with Gas Ventilation Hole) - SVST
  • Volume Discount

These bolts are non-magnetic. Suitable for FPD manufacturing equipment, semiconductor manufacturing equipment, and electronic equipment that require non-magnetic properties. The surface has been modified via special chemical polishing and brightening treatments. Oil and dust do not adhere to the surface, and there is minimal gas discharge.

PDF

Part Number

Configured Part Number is shown.

SVST-M4X8

 
Part Number
SVST-M4X8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 8 Pitch(mm) 0.7
Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Titanium Surface Treatment Special Chemical Polishing Thread ridge Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Standard / Low-Outgas / Non-Magnetic / For Vacuum Systems / Use for Clean circumstance Screw Type Complete thread

Please check the type/dimensions/specifications of the part SVST-M4X8 in the Hex Socket Head Cap Bolt (Titanium, with Gas Ventilation Hole) - SVST series.

Additional Products in this Category

Tech Support