(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hex Socket Head Cap Screws with Through Hole Partial Thread Screw

Hex Socket Head Cap Screws with Through Hole Partial Thread Screw
  • Volume Discount

· Detailed shape: Standard
· Mounting hole dimensions: Hex socket
· Basic shape: Standard (round)
· Material: Stainless steel
· Surface treatment: None
· Thread ridge type: Metric coarse
· Screw type: Partial thread screw
· Thread: M5, M6
· Length (mm): 30, 35
· Pitch (mm): 0.8, 1
· Application: Standard, clean environment compatible, screw
· Length (mm): 22, 24

Part Number

Configured Part Number is shown.

Part Number
CSHHAB-SUS-M5-30
CSHHAB-SUS-M6-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Thread Length
(mm)
1 Piece(s)Available

8 Days or more

105300.822
1 Piece(s)Available

8 Days or more

10635124

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Thread ridge Type Metric coarse
Application Standard / Use for Clean circumstance Screw Type Half Thread

Additional Products in this Category

Tech Support