(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Free Angle Arm Set - Fixed Arm

Free Angle Arm Set - Fixed Arm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

After repositioning each of 3 movable sections to a desired point, all these movable sections can be fixed simultaneously just by using a single dial.

PDFP.2019-2147

Unit examples related to this product
Free Guide Arms - Fixed Arm, Tip Tapped:Related Image
[ ! ]Magnetic Bases Details >> Click here
・Materials
[ M ] Body Material: 1213 Carbon Steel, Magnet Base: 1018 Carbon Steel, Neodymium Magnet, ABS Resin
[ S ] Surface Treatment Main Body: Electroless Nickel Plating, Magnet Base: Painted

Specifications

Part Number
FGPMA100
FGLMA300
FGFMB
■Fixed Arm
Part Number
(L)
(L1)
(L2)
h1
h2
Weight (kg)
Allowable Load (N) (Ref.)
Attraction Force
(N)
 
Volume
Discount Rate
Type
No.
5~9
Tip Tapped (M6)
Tip Holder Through Hole
Tip Holder Tapped Hole
FGPMA
FGPMB
FGPMC

100
272
145
62
15
56
1.7
24.5
1000
 
200
432
228
142
17
68
1.9
17.6
 
[ ! ]For orders larger than indicated quantity, please request a quotation.

■Flex-Arm

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FGPMA100
FGPMA200
FGPMB100
FGPMB200
FGPMC100
FGPMC200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFree Guide Arm End Shape Allowable Load (Ref.)
(g)
Max. Arm Length
(mm)
No.
1 Piece(s)Available

18 Days or more

10Tapped Tip24.5272100
1 Piece(s)Available

18 Days or more

10Tapped Tip17.6432200
1 Piece(s)Available

18 Days or more

10Tip Holder Through Hole24.5272100
1 Piece(s)Available

18 Days or more

10Tip Holder Through Hole17.6432200
1 Piece(s)Available

18 Days or more

10Tip Holder Tapped Hole24.5272100
1 Piece(s)Available

18 Days or more

10Tip Holder Tapped Hole17.6432200

Loading...

  1. 1

Example

Free Guide Arms - Fixed Arm, Tip Tapped:Related Image
LPBLR (>> Click here)
 

Basic Information

Free Guide Arm Type Fixed Arm Magnetic Bases Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.