(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Angle Arms - Base

Free Angle Arms - Base
  • Volume Discount
  • Lead Time Reduction

It can be used as a base part of a free angle arm. [Material] SUS304

PDFP.2019-2149

Unit examples related to this product
Bases for Fre Guide Arms- Thru Hole:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
FXH25
FXMHA
Part NumberMTPMass (g)
FXMHA5422200
FXMHB820280

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXMHA
FXMHB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHST
(mm)
Mounting Holes
1 Piece(s)Available

11 Days or more

104Through Hole
1 Piece(s)Available

9 Days or more

108Counterbored Hole

Loading...

  1. 1

Example

Bases for Fre Guide Arms- Thru Hole:Related Image
 

Basic Information

Magnetic Bases Not Provided

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.