(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Angle Arms - Flexible Arms

Free Angle Arms - Flexible Arms

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The arm can be adjusted with light forces, and the threaded ends enable mounting to many different locations.

  • inCAD Components

PDFP.2019-2148

Unit examples related to this product
・Materials
[ M ] Material: ①Flexible Tube: Hard Steel Wire / Soft Steel Wire [ S ] Surface Treatment: Chrome Plating
②Crimped Part/Thread Part: C3604 Brass
■Ref. Load
   Unit (g)
M \ L100200300
620010040
815080
10250130

Specifications

Part Number-L
FXGA6-100
Part NumberL d(A)(B)DWMin. Bending Radius
TypeM (Coarse)
FXGA6100200300310561040
820030041281345
10515101750

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXGA6-100
FXGA6-200
FXGA6-300
FXGA8-200
FXGA8-300
FXGA10-200
FXGA10-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load (Ref.)
(g)
Max. Arm Length
(mm)
Minimum Bending Radius
(mm)
Thread Nominal M
(mm)
1 Piece(s)Available

Same day

Stock

10200100406
1 Piece(s)Available

8 Days or more

10100200406
1 Piece(s)Available

8 Days or more

1040300406
1 Piece(s)Available

8 Days or more

10150200458
1 Piece(s)Available

8 Days or more

1080300458
1 Piece(s)Available

8 Days or more

102502005010
1 Piece(s)Available

8 Days or more

101303005010

Loading...

  1. 1

More Information

Example

Screw Holder >> Click here
 

Basic Information

Magnetic Bases Not Provided Free Guide Arm End Shape Both Ends Threaded

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.