(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Indicator Accessories - Magnetic Bases

Dial Indicator Accessories - Magnetic Bases

Click this image to zoom it.

Move the mouse over the image to zoom

  • Dial Indicator Accessories - Magnetic Bases
  • Dial Indicator Accessories - Magnetic Bases
  • Volume Discount

Despite of Compact size, offers a large attraction force by using Neodymium Magnet.

  • inCAD Components

PDFP.2019-2150

Unit examples related to this product
Magnetic Bases:Related Image
・Materials
Name of Parts[ M ]Material[ S ]
Main Body1018 Carbon SteelCoating Finish
MagnetNeodymium Iron Boron Magnet-
KnobABS Resin-

Specifications

Part Number-D1
MGNBS80
KSHL12
MGNBSH12
MGNBSD


-


8
Part NumberAttraction Force NABL(H)CDM (Coarse)Weight (g)
TypeNo.
MGNBS20200303030259-M6200
4040040404234108400
80800424062M8700
1001000424073800
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGNBS20
MGNBS40
MGNBS80
MGNBS100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. Attraction Force
(N)
1 Piece(s)Available

9 Days or more

1020200
1 Piece(s)Available

9 Days or more

1040400
1 Piece(s)Available

9 Days or more

1080800
1 Piece(s)Available

9 Days or more

101001000

Loading...

  1. 1

Example

Magnetic Bases:Related Image
Magnetic Bases:Related Image
Magnetic Bases:Related Image
Magnetic Bases:Related Image
e-Catalog Search Key  #MA541  
 

Basic Information

Magnetic Bases Provided

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.