(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Perpendicular
•Post Shape: Round
•Combined Posts Dia.: Equal Dia.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | [ A ]Accessories | |
Equal Dia., Perpendicular Configuration | Equal Dia., Perpendicular Configuration, Reversed | |||
KDST | KDSTK | Low Carbon Steel | Black Oxide | Hex Socket Head Cap Screw |
MDKT | MDKTK | Electroless Nickel Plating | Hex Socket Head Cap Screw (Stainless Steel) | |
ALKD | ALKDK | Aluminum Alloy 6000 series | Black Anodize | Hex Socket Head Cap Screw |
HLKD | HLKDK | Clear Anodize | Hex Socket Head Cap Screw (Stainless Steel) | |
SLKD | SLKDK | 304 Stainless Steel | - |
Part Number |
KDST20 |
Part Number | A | B | C | E | F | H | S | M (Coarse) | d | |||
Type | DH7 | |||||||||||
Equal Dia., Perpendicular Configuration KDST MDKT ALKD HLKD SLKD | Equal Dia., Perpendicular Configuration, Reversed KDSTK MDKTK ALKDK HLKDK SLKDK | 6 | +0.012 0 | 34 | 10 | 10 | 12 | 10 | 7 | - | M4 | 4.5 |
8 | +0.015 0 | 41 | 12 | 12 | 14 | 13 | 8 | - | M5 | 5.5 | ||
10 | 45 | 16 | 16 | 15 | 15 | 9 | - | |||||
12 | +0.018 0 | 49 | 16 | 17 | 10 | - | ||||||
15 | 57 | 22 | 22 | 18 | 21 | 12 | 11 | |||||
16 | ||||||||||||
20 | +0.021 0 | 69 | 28 | 28 | 22 | 25 | 15 | 14 | M6 | 6.6 | ||
25 | 83 | 32 | 32 | 25 | 33 | 18 | 16 | |||||
30 | 95 | 40 | 40 | 29 | 37 | 21 | 20 | M8 | 9 | |||
35 | +0.025 0 | 107 | 45 | 45 | 32 | 43 | 24 | 24 | ||||
[ ! ]D Dimension for SLKD and SLKDK is available up to 30. [ ! ]D Dimension 6 is not available for ALKD, ALKDK, HLKD, HLKDK, SLKD and SLKDK. [ ! ]The tolerance and perpendicularity of DH7 is before slitting. [ ! ]D1 Dimension 16 is not available for HLKD and Reversed Type. [ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening. |
D | Included Screw |
6 | M4-10, 2 pcs. |
8 | M5-12, 2 pcs. |
10 | M5-15, 2 pcs. |
12 | M5-15, 2 pcs. |
15 | M5-20, 4 pcs. |
16 | M5-20, 4 pcs. |
20 | M6-25, 4 pcs. |
25 | M6-30, 4 pcs. |
30 | M8-35, 4 pcs. |
35 | M8-40, 4 pcs. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ALKD8 |
ALKD10 |
ALKD12 |
ALKD15 |
ALKD16 |
ALKD20 |
ALKD25 |
ALKD30 |
ALKD35 |
ALKDK8 |
ALKDK10 |
ALKDK12 |
ALKDK15 |
ALKDK20 |
ALKDK25 |
ALKDK30 |
ALKDK35 |
HLKD8 |
HLKD10 |
HLKD12 |
HLKD15 |
HLKD20 |
HLKD25 |
HLKD30 |
HLKD35 |
HLKDK8 |
HLKDK10 |
HLKDK12 |
HLKDK15 |
HLKDK20 |
HLKDK25 |
HLKDK30 |
HLKDK35 |
KDST6 |
KDST8 |
KDST10 |
KDST12 |
KDST15 |
KDST16 |
KDST20 |
KDST25 |
KDST30 |
KDST35 |
KDSTK6 |
KDSTK8 |
KDSTK10 |
KDSTK12 |
KDSTK15 |
KDSTK20 |
KDSTK25 |
KDSTK30 |
KDSTK35 |
MDKT6 |
MDKT8 |
MDKT10 |
MDKT12 |
MDKT15 |
MDKT16 |
MDKT20 |
MDKT25 |
Loading...
Type | Perpendicular | Post Shape | Round | Combined Posts Dia. | Equal Dia. |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy