(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Same diameter hole, vertical and horizontal hole.

Strut Clamps - Same diameter hole, vertical and horizontal hole.
  • Volume Discount

•Type: T Shape
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P3-109
PC209
PE209
PF209
PG209
PH109
PJ209
PK209
PL209
PN209
PQ209
PS209
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

9
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

8 Days or more

25.1
1 Piece(s)Available

8 Days or more

13
1 Piece(s)Available

8 Days or more

15
1 Piece(s)Available

8 Days or more

19.1
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

20
1 Piece(s)Available

8 Days or more

6

Loading...

  1. 1

Basic Information

Type T Shaped Post Shape Round Combined Posts Dia. Equal Dia.
Material Aluminum Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support