(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Perpendicular type, different hole diameter (Inches).

Strut Clamps - Perpendicular type, different hole diameter (Inches).
  • Volume Discount

•Type: Perpendicular
•Post Shape: Round
•Combined Posts Dia.: Unequal Dia.
•Tightening Direction Type: Standard

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-KLSTN1018 SteelBlack Oxide                     -
U-ALKLN6061-T6 AluminumBlack Anodizing                     -
U-ALKWN6061-T6 AluminumClear Anodizing                     -
U-MLSTN1018 SteelElectroless Nickel Plating                     -
U-SLKLN304 Stainless Steel              -                     -
Strut Clamps - Perpendicular Configuration, Different Diameter Shaft Holes:Related ImageStrut Clamps - Perpendicular Configuration, Different Diameter Shaft Holes:Related Image

Specifications

Strut Clamps - Perpendicular Configuration, Different Diameter Shaft Holes:Related Image
Strut Clamps - Perpendicular Configuration, Different Diameter Shaft Holes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ALKLN0.38-Q0.25
U-ALKLN0.50-Q0.38
U-ALKLN0.63-Q0.50
U-ALKLN0.75-Q0.63
U-ALKLN1.00-Q0.75
U-ALKLN1.50-Q1.00
U-ALKWN0.38-Q0.25
U-ALKWN0.50-Q0.38
U-ALKWN0.63-Q0.50
U-ALKWN0.75-Q0.63
U-ALKWN1.00-Q0.75
U-ALKWN1.50-Q1.00
U-KLSTN0.38-Q0.25
U-KLSTN0.50-Q0.38
U-KLSTN0.63-Q0.50
U-KLSTN0.75-Q0.63
U-KLSTN1.00-Q0.75
U-KLSTN1.50-Q1.00
U-MLSTN0.38-Q0.25
U-MLSTN0.50-Q0.38
U-MLSTN0.63-Q0.50
U-MLSTN0.75-Q0.63
U-MLSTN1.00-Q0.75
U-MLSTN1.50-Q1.00
U-SLKLN0.38-Q0.25
U-SLKLN0.50-Q0.38
U-SLKLN0.63-Q0.50
U-SLKLN0.75-Q0.63
U-SLKLN1.00-Q0.75
U-SLKLN1.50-Q1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(inch)
Material Surface Treatment
1 Piece(s)Available

14 Days or more

103/8AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

101/2AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

105/8AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

103/4AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

101AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

101-1/2AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

103/8AluminumClear Anodize
1 Piece(s)Available

14 Days or more

101/2AluminumClear Anodize
1 Piece(s)Available

14 Days or more

105/8AluminumClear Anodize
1 Piece(s)Available

14 Days or more

103/4AluminumClear Anodize
1 Piece(s)Available

14 Days or more

101AluminumClear Anodize
1 Piece(s)Available

14 Days or more

101-1/2AluminumClear Anodize
1 Piece(s)Available

14 Days or more

103/8SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

101/2SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

105/8SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

103/4SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

101SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

101-1/2SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

103/8SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

101/2SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

105/8SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

103/4SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

101SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

101-1/2SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

103/8Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

101/2Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

105/8Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

103/4Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

101Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

101-1/2Stainless SteelNot Provided

Loading...

  1. 1

Example

Strut Clamps - Perpendicular Configuration, Different Diameter Shaft Holes:Related Image
 

Basic Information

Type Perpendicular Post Shape Round Combined Posts Dia. Unequal Dia.
Tightening Direction Type Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.