(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Hole Strut Clamps - Straight Arm

Single Hole Strut Clamps - Straight Arm
  • Spec Change

•Type: Arm/Bar Types
•Post Shape: Round

  • METRIC
  • inCAD Components
Bar Clamps - Straight:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
BCLB1018 Carbon SteelBlack OxideHex Socket Head Cap Screw
BCLMElectroless Nickel Plating
BCLA6063 Aluminum AlloyBlack Anodize
BCLS304 Stainless Steel-
*Included Screw: Black oxide and black anodize products have screw of same surface treatment, and electroless nickel plating and Stainless Steel products have stainless screw.

Specifications

Part Number-L
BCLB16-70
■Included Screw
DScrew Size
6M3-8
8M4-8
10M5-10
12M5-10
13M5-15
15M6-15
16M6-15
20M6-20
Part NumberLBD1g6GECHMdd1ZJ
TypeDH7
BCLB
BCLM
BCLA
BCLS
6+0.012
0
25 40128-0.005
-0.014
14118M33.46.53.517
8+0.015
0
1410151.59M44.584.519
10 30 501612-0.006
-0.017
16210M55.59.55.522
121812172.51124
13+0.018
0
2015172.51127
15 50 702316192.512M66.6116.531
162520-0.007
-0.020
20321334
20+0.021
0
30211435
[ ! ]DH7 tolerance is before the slit machining.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCLA8-[25,​40]
BCLA10-[30,​50]
BCLA12-[30,​50]
BCLA13-[30,​50]
BCLA20-[50,​70]
BCLB6-[25,​40]
BCLB8-[25,​40]
BCLB10-[30,​50]
BCLB12-[30,​50]
BCLB13-[30,​50]
BCLB15-[50,​70]
BCLB16-[50,​70]
BCLB20-[50,​70]
BCLM6-[25,​40]
BCLM8-[25,​40]
BCLM10-[30,​50]
BCLM12-[30,​50]
BCLM13-[30,​50]
BCLM15-[50,​70]
BCLM16-[50,​70]
BCLM20-[50,​70]
BCLS6-[25,​40]
BCLS8-[25,​40]
BCLS10-[30,​50]
BCLS12-[30,​50]
BCLS13-[30,​50]
BCLS15-[50,​70]
BCLS16-[50,​70]
BCLS20-[50,​70]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Material Surface Treatment L
(mm)
1 Piece(s)

10 Days or more

108AluminumBlack Anodize25 ~ 40
1 Piece(s)

10 Days or more

1010AluminumBlack Anodize30 ~ 50
1 Piece(s)

10 Days or more

1012AluminumBlack Anodize30 ~ 50
1 Piece(s)

10 Days or more

1013AluminumBlack Anodize30 ~ 50
1 Piece(s)

10 Days or more

1020AluminumBlack Anodize50 ~ 70
1 Piece(s)

10 Days or more

106SteelBlack Oxide Coating25 ~ 40
1 Piece(s)

10 Days or more

108SteelBlack Oxide Coating25 ~ 40
1 Piece(s)

10 Days or more

1010SteelBlack Oxide Coating30 ~ 50
1 Piece(s)

10 Days or more

1012SteelBlack Oxide Coating30 ~ 50
1 Piece(s)

10 Days or more

1013SteelBlack Oxide Coating30 ~ 50
1 Piece(s)

10 Days or more

1015SteelBlack Oxide Coating50 ~ 70
1 Piece(s)

10 Days or more

1016SteelBlack Oxide Coating50 ~ 70
1 Piece(s)

10 Days or more

1020SteelBlack Oxide Coating50 ~ 70
1 Piece(s)

10 Days or more

106SteelElectroless Nickel Plating25 ~ 40
1 Piece(s)

10 Days or more

108SteelElectroless Nickel Plating25 ~ 40
1 Piece(s)

10 Days or more

1010SteelElectroless Nickel Plating30 ~ 50
1 Piece(s)

10 Days or more

1012SteelElectroless Nickel Plating30 ~ 50
1 Piece(s)

10 Days or more

1013SteelElectroless Nickel Plating30 ~ 50
1 Piece(s)

10 Days or more

1015SteelElectroless Nickel Plating50 ~ 70
1 Piece(s)

10 Days or more

1016SteelElectroless Nickel Plating50 ~ 70
1 Piece(s)

10 Days or more

1020SteelElectroless Nickel Plating50 ~ 70
1 Piece(s)

10 Days or more

106Stainless SteelNot Provided25 ~ 40
1 Piece(s)

10 Days or more

108Stainless SteelNot Provided25 ~ 40
1 Piece(s)

10 Days or more

1010Stainless SteelNot Provided30 ~ 50
1 Piece(s)

10 Days or more

1012Stainless SteelNot Provided30 ~ 50
1 Piece(s)

10 Days or more

1013Stainless SteelNot Provided30 ~ 50
1 Piece(s)

10 Days or more

1015Stainless SteelNot Provided50 ~ 70
1 Piece(s)

10 Days or more

1016Stainless SteelNot Provided50 ~ 70
1 Piece(s)

10 Days or more

1020Stainless SteelNot Provided50 ~ 70

Loading...

  1. 1

Example

Bar Clamps - Straight:Related Image
 

Basic Information

Type Arm/Bar Types Post Shape Round

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.