(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Slotted Hole
•Post Shape: Round
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
KLQK | 1018 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw |
MLQM | Electroless Nickel Plating | ||
ALQA | 6063 Aluminum Alloy | Black Anodize | |
SLQS | 304 Stainless Steel | - |
Part Number |
MMCU15 KLQK15 |
D | KLQK ALQA | MLQM SLQS |
10 | CB5-25, 1pc. | SCB5-25, 1pc. |
12 | CB5-30, 1pc. | SCB5-30, 1pc. |
15 | CB5-35, 2pcs. | SCB5-35, 2pcs. |
20 | CB6-35, 2pcs. | SCB6-35, 2pcs. |
25 | CB6-35, 2pcs. | SCB6-35, 2pcs. |
30 | CB8-40, 2pcs. | SCB8-40, 2pcs. |
Part Number | A | B | C | E | F | G | H | J | K | M | N | S1 | S2 | W | ||
Type | DH7 | |||||||||||||||
KLQK MLQM ALQA SLQS | 10 | + 0.015 0 | 45 | 16 | 16 | 15 | 15 | 15 | 9 | 22.5 | 9.5 | M5 | 5.5 | - | - | 2 |
12 | + 0.018 0 | 49 | 16 | 17 | 16 | 10 | 24.5 | 10.5 | - | - | ||||||
15 | 57 | 22 | 22 | 18 | 21 | 18 | 12 | 28.5 | 12.5 | 11 | 11 | |||||
20 | + 0.021 0 | 69 | 28 | 28 | 22 | 25 | 22 | 15 | 34.5 | 15.5 | M6 | 6.5 | 14 | 14 | ||
25 | 83 | 32 | 32 | 25 | 33 | 25 | 18 | 41.5 | 18.5 | 16 | 16 | |||||
30 | + 0.021 0 | 95 | 40 | 40 | 29 | 37 | 29 | 21 | 47.5 | 20 | M8 | 9 | 20 | 20 | ||
[ ! ]The tolerance and perpendicularity of DH7 is before slitting. [ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ALQA10 |
ALQA12 |
ALQA15 |
ALQA20 |
ALQA25 |
ALQA30 |
KLQK10 |
KLQK12 |
KLQK15 |
KLQK20 |
KLQK25 |
KLQK30 |
MLQM10 |
MLQM12 |
MLQM15 |
MLQM20 |
MLQM25 |
MLQM30 |
SLQS10 |
SLQS12 |
SLQS15 |
SLQS20 |
SLQS25 |
SLQS30 |
Part Number |
---|
Loading...
Type | Slotted Hole | Post Shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy