(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Z Direction Adjustable with Prevention of Rotation Direction Move such as Camera Mounting.
Part Number
Configured Part Number is shown.
Type | Post | Post Clamp | |||
Set | Post Clamp only | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment |
KBYKS | KBYK | 1045 Carbon Steel | Electroless Nickel Plating | 1018 Carbon Steel | Black Oxide |
KBYMS | KBYM | Electroless Nickel Plating | |||
KBYSS | KBYS | 304 Stainless Steel | - | 304 Stainless Steel | - |
No. | Name of Parts | [ M ]Material |
① | Knurled Screw | ABS Resin/Brass (Insert) |
② | Clamp | C36000 Brass (Cadmiumless) |
Part Number | - | L |
KBYMS15 KBYK20 | - | 250 |
Part Number | L | D1 | A | B | C | S | M | P | E | F | d1 | H | D2 | ||
Type | D | ||||||||||||||
Set KBYKS KBYMS KBYSS | Post Clamp only KBYK KBYM KBYS | 10 | 100 (D≤20) 150 (D≤20) 200 250 (12≤D) 300 (12≤D) | 9 | 35 | 19 | 12 | 10 | M5 | 20 | 15 | 7.5 | 10 | 18 | 25 |
12 | 11 | 36 | 16 | 8.5 | |||||||||||
15 | 14 | 45 | *22(25) | 16 | 12 | 25 | 20 | 10.5 | 12 | ||||||
20 | 19 | 47 | 25 | M6 | 22 | 13 | 32 | ||||||||
25 | 23.5 | 55 | 32 | 16 | 30 | 25 | 15 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | With Horizontal Tapped Holes | Post Shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy