(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Mounts - Welded, Compact Flange

Pipe Stands - Welded, Compact Flange:Related Image
・Materials
Type[ M ]Material[ S ]Surface
Treatment
Round FlangedCompact FlangedHollowBracket
PSYMWPSYM1020 Carbon Steel1018 Carbon SteelElectroless Nickel Plating
PSYK-Black Oxide

Specifications

Part Number-L
PSYM40-300
Part NumberL
1mm Increment
DtAP.C.D.TWZW1
TypeNominal
Round Flanged
PSYM
PSYK


Compact Flanged
WPSYM
3050~30030±0.404.0 907010565634
404010080646244
5050.8±0.4111090747450
6060.5±0.496.0 12010012907670
7070±0.561301101008080

Alterations

Pipe Stands - Welded, Compact Flange:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSYK30-[50-300/1]
PSYK40-[50-300/1]
PSYK50-[50-300/1]
PSYK60-[50-300/1]
PSYK70-[50-300/1]
PSYM30-[50-300/1]
PSYM40-[50-300/1]
PSYM50-[50-300/1]
PSYM60-[50-300/1]
PSYM70-[50-300/1]
WPSYM30-[50-300/1]
WPSYM40-[50-300/1]
WPSYM50-[50-300/1]
WPSYM60-[50-300/1]
WPSYM70-[50-300/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Surface Treatment Nominal (Pipe Dia. D) L
(mm)
1 Piece(s)

10 Days or more

10Round FlangedBlack Oxide Coating30(30)50 ~ 300
1 Piece(s)

10 Days or more

10Round FlangedBlack Oxide Coating40(40)50 ~ 300
1 Piece(s)

10 Days or more

10Round FlangedBlack Oxide Coating50(50.8)50 ~ 300
1 Piece(s)

10 Days or more

10Round FlangedBlack Oxide Coating60(60.5)50 ~ 300
1 Piece(s)

10 Days or more

10Round FlangedBlack Oxide Coating70(70)50 ~ 300
1 Piece(s)

10 Days or more

10Round FlangedElectroless Nickel Plating30(30)50 ~ 300
1 Piece(s)

10 Days or more

10Round FlangedElectroless Nickel Plating40(40)50 ~ 300
1 Piece(s)

10 Days or more

10Round FlangedElectroless Nickel Plating50(50.8)50 ~ 300
1 Piece(s)

10 Days or more

10Round FlangedElectroless Nickel Plating60(60.5)50 ~ 300
1 Piece(s)

10 Days or more

10Round FlangedElectroless Nickel Plating70(70)50 ~ 300
1 Piece(s)

10 Days or more

10Compact FlangedElectroless Nickel Plating30(30)50 ~ 300
1 Piece(s)

10 Days or more

10Compact FlangedElectroless Nickel Plating40(40)50 ~ 300
1 Piece(s)

10 Days or more

10Compact FlangedElectroless Nickel Plating50(50.8)50 ~ 300
1 Piece(s)

10 Days or more

10Compact FlangedElectroless Nickel Plating60(60.5)50 ~ 300
1 Piece(s)

10 Days or more

10Compact FlangedElectroless Nickel Plating70(70)50 ~ 300

Loading...

  1. 1

Example

Pipe Stands - Welded, Compact Flange:Related Image

 
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.