(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Built-in bushings enable uses under moment loads.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |||
Single Flanged | Double Flanged | Clamp Lever | Screws | Nut | ||
HRCN | HRCNW | 1018 Carbon Steel | Electroless Nickel Plating | CLMD | CB8-20x6 | LBNR8x6 |
Part Number |
HRCNW54 |
Part Number | A | D | D1 | G(PF) | F | H | C | V | P.C.D. | C1 | Applicable Tube | Allowable Moment Load (Calculated Values) N·m | |
Type | Nominal | ||||||||||||
HRCN | 42 | 35 | 75 | 110 | G1 1/2 | 26 | 85 | 3 | 50 | 90 | 1.5 | G42 | 300 |
54 | 50 | 90 | 125 | G2 | 27 | 85 | 64 | 105 | G54 | 500 | |||
70 | 65 | 105 | 140 | G2 1/2 | 32 | 85 | 78 | 120 | G70 | 750 | |||
82 | 80 | 120 | 155 | G3 | 37 | 90 | 92 | 135 | G82 | 1000 |
Part Number | A | D | D1 | H | C | P.C.D. | Allowable Moment Load (Calculated Values) N·m | |
Type | Nominal | |||||||
HRCNW | 42 | 35 | 75 | 110 | 85 | 1.5 | 90 | 300 |
54 | 50 | 90 | 125 | 85 | 105 | 500 | ||
70 | 65 | 105 | 140 | 85 | 120 | 750 | ||
82 | 80 | 120 | 155 | 90 | 135 | 1000 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HRCN42 |
HRCN54 |
HRCN70 |
HRCN82 |
HRCNW42 |
HRCNW54 |
HRCNW70 |
HRCNW82 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy