(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Mounts - Round Flange, Single Bracket

Pipe Mounts - Round Flange, Single Bracket
  • Volume Discount

For complete product overview and details on Pipe Mounts - Round Flange, Single Bracket see the sections below:

  • inCAD Components
Pipe Stands - Round Flage, One Bracket:Related Image
・Materials
Type [ M ]Material [ S ]Surface
Treatment
[ A ]
Accessories
Round Flanged Compact Flanged Hollow Stand only
Set Bracket only Set Bracket only Hollow Bracket
Bracket 2 pcs. Bracket 1 pc. Bracket 2 pcs. Bracket 1 pc.
PSEW PSE PSEF WPSEW WPSE WPSEF PPEW 1020 Carbon Steel 1018 Carbon Steel Trivalent Chromate Set Screw
PSEWM PSEM PSEFM WPSEWM WPSEM WPSEFM PPEWM 1020 Carbon Steel 1018 Carbon Steel Electroless Nickel Plating
PSEWK PSEK - WPSEWK WPSEK - - 1020 Carbon Steel 1018 Carbon Steel Black Oxide
PSEWS PSES PSEFS - - - PPEWS 304 Stainless Steel 304 Stainless Steel -

Specifications

Part Number-L
PSEW50
PSEF100
-600
Part NumberDL 1mm IncrementtD1D2AP.C.D.TH12M (Coarse)3WZW1
TypeNominal
(Set)(Bracket only)3030±0.40200~8004.0 30.5 42.7 907010502515M615565634
Trivalent Chromate
Electroless Nickel Plating
Black Oxide

Trivalent Chromate
Electroless Nickel Plating
Black Oxide
PSE
PSEM
PSEK

WPSE

WPSEM
WPSEK
PSEW
PSE
WM
PSEWK

WPSEW
WPSEW
M
WPSEWK
PSEF
PSEFM


WPSEF
WPSEFM
4040200~80040.5 54.0 100806025646244
5050.8±0.41200~100051.5 65.0 11090753030747450
6060.5±0.49200~100061.0 76.3 12010012903540M820907670
7070±0.56300~10006.0 70.5 89.1 13011010540451008080
Trivalent Chromate
Electroless Nickel Plating
(Hollow Stand only)
PPEW
PPEWM
8082.6±0.66300~100083.5101.6 140120120601108690
100101.6±0.80350~1000102.6120.0 1601401509013094110
3032±0.32200~8003.0 32.5 42.7 907010502515M615---
(Set)(Bracket only)4042.7±0.43200~80043.0 50.8 100806025

Stainless Steel
Bracket 1 pc.
PSES
Bracket 2 pcs.
PSEWS

PSEFS
5050.8±0.51200~100051.5 60.5 11090753030
6060.5±0.61200~100061.0 76.3 12010012903540M820
(Hollow Stand only)
PPEWS
7076.3±0.77300~100077.0 89.1 1301101054045
8089.1±0.90300~100090.0 101.6 14012012060
100101.6±1.02350~1000102.5 114.3 16014015090

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PPEW30-[200-800/1]
PPEW40-[200-800/1]
PPEW50-[200-1000/1]
PPEW60-[200-1000/1]
PPEW70-[300-1000/1]
PPEW80-[300-1000/1]
PPEW100-[350-1000/1]
PPEWM30-[200-800/1]
PPEWM40-[200-800/1]
PPEWM50-[200-1000/1]
PPEWM60-[200-1000/1]
PPEWM70-[300-1000/1]
PPEWM80-[300-1000/1]
PPEWM100-[350-1000/1]
PPEWS30-[200-800/1]
PPEWS40-[200-800/1]
PPEWS50-[200-1000/1]
PPEWS60-[200-1000/1]
PPEWS70-[300-1000/1]
PPEWS80-[300-1000/1]
PPEWS100-[350-1000/1]
PSE30-[200-800/1]
PSE40-[200-800/1]
PSE50-[200-1000/1]
PSE60-[200-1000/1]
PSE70-[300-1000/1]
PSE80-[300-1000/1]
PSE100-[350-1000/1]
PSEF30
PSEF40
PSEF50
PSEF60
PSEF70
PSEF80
PSEF100
PSEFM30
PSEFM40
PSEFM50
PSEFM60
PSEFM70
PSEFM80
PSEFM100
PSEFS30
PSEFS40
PSEFS50
PSEFS60
PSEFS70
PSEFS80
PSEFS100
PSEK30-[200-800/1]
PSEK40-[200-800/1]
PSEK50-[200-1000/1]
PSEK60-[200-1000/1]
PSEK70-[300-1000/1]
PSEK80-[300-1000/1]
PSEK100-[350-1000/1]
PSEM30-[200-800/1]
PSEM40-[200-800/1]
PSEM50-[200-1000/1]
PSEM60-[200-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPipe Material Bracket Material Surface Treatment Sale Type Nominal (Pipe Dia. D) Nominal (I.D. D1) L
(mm)
1 Piece(s)

10 Days or more

101020 Pipe Steel-Trivalent ChromateHollow Stand Only30(30)-200 ~ 800
1 Piece(s)

10 Days or more

101020 Pipe Steel-Trivalent ChromateHollow Stand Only40(40)-200 ~ 800
1 Piece(s)

10 Days or more

101020 Pipe Steel-Trivalent ChromateHollow Stand Only50(50.8)-200 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe Steel-Trivalent ChromateHollow Stand Only60(60.5)-200 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe Steel-Trivalent ChromateHollow Stand Only70(70)-300 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe Steel-Trivalent ChromateHollow Stand Only80(82.6)-300 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe Steel-Trivalent ChromateHollow Stand Only100(101.6)-350 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe Steel-Electroless Nickel PlatingHollow Stand Only30(30)-200 ~ 800
1 Piece(s)

10 Days or more

101020 Pipe Steel-Electroless Nickel PlatingHollow Stand Only40(40)-200 ~ 800
1 Piece(s)

10 Days or more

101020 Pipe Steel-Electroless Nickel PlatingHollow Stand Only50(50.8)-200 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe Steel-Electroless Nickel PlatingHollow Stand Only60(60.5)-200 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe Steel-Electroless Nickel PlatingHollow Stand Only70(70)-300 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe Steel-Electroless Nickel PlatingHollow Stand Only80(82.6)-300 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe Steel-Electroless Nickel PlatingHollow Stand Only100(101.6)-350 ~ 1000
1 Piece(s)

10 Days or more

10304 Stainless Steel-Not ProvidedHollow Stand Only30(32)-200 ~ 800
1 Piece(s)

10 Days or more

10304 Stainless Steel-Not ProvidedHollow Stand Only40(42.7)-200 ~ 800
1 Piece(s)

10 Days or more

10304 Stainless Steel-Not ProvidedHollow Stand Only50(50.8)-200 ~ 1000
1 Piece(s)

10 Days or more

10304 Stainless Steel-Not ProvidedHollow Stand Only60(60.5)-200 ~ 1000
1 Piece(s)

10 Days or more

10304 Stainless Steel-Not ProvidedHollow Stand Only70(76.3)-300 ~ 1000
1 Piece(s)

10 Days or more

10304 Stainless Steel-Not ProvidedHollow Stand Only80(89.1)-300 ~ 1000
1 Piece(s)

10 Days or more

10304 Stainless Steel-Not ProvidedHollow Stand Only100(101.6)-350 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelTrivalent ChromateRound Flange, Set, 1 Bracket30(30)-200 ~ 800
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelTrivalent ChromateRound Flange, Set, 1 Bracket40(40)-200 ~ 800
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelTrivalent ChromateRound Flange, Set, 1 Bracket50(50.8)-200 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelTrivalent ChromateRound Flange, Set, 1 Bracket60(60.5)-200 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelTrivalent ChromateRound Flange, Set, 1 Bracket70(70)-300 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelTrivalent ChromateRound Flange, Set, 1 Bracket80(82.6)-300 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelTrivalent ChromateRound Flange, Set, 1 Bracket100(101.6)-350 ~ 1000
1 Piece(s)Available

8 Days or more

10-Low Carbon SteelTrivalent ChromateRound Flange, Bracket Only-30(30.5)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelTrivalent ChromateRound Flange, Bracket Only-40(40.5)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelTrivalent ChromateRound Flange, Bracket Only-50(51.5)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelTrivalent ChromateRound Flange, Bracket Only-60(61.0)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelTrivalent ChromateRound Flange, Bracket Only-70(70.5)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelTrivalent ChromateRound Flange, Bracket Only-80(83.5)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelTrivalent ChromateRound Flange, Bracket Only-100(102.6)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelElectroless Nickel PlatingRound Flange, Bracket Only-30(30.5)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelElectroless Nickel PlatingRound Flange, Bracket Only-40(40.5)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelElectroless Nickel PlatingRound Flange, Bracket Only-50(51.5)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelElectroless Nickel PlatingRound Flange, Bracket Only-60(61.0)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelElectroless Nickel PlatingRound Flange, Bracket Only-70(70.5)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelElectroless Nickel PlatingRound Flange, Bracket Only-80(83.5)-
1 Piece(s)Available

10 Days or more

10-Low Carbon SteelElectroless Nickel PlatingRound Flange, Bracket Only-100(102.6)-
1 Piece(s)Available

10 Days or more

10-304 Stainless SteelNot ProvidedRound Flange, Bracket Only-30(32.5)-
1 Piece(s)Available

10 Days or more

10-304 Stainless SteelNot ProvidedRound Flange, Bracket Only-40(43.0)-
1 Piece(s)Available

10 Days or more

10-304 Stainless SteelNot ProvidedRound Flange, Bracket Only-50(51.5)-
1 Piece(s)Available

10 Days or more

10-304 Stainless SteelNot ProvidedRound Flange, Bracket Only-60(61.0)-
1 Piece(s)Available

10 Days or more

10-304 Stainless SteelNot ProvidedRound Flange, Bracket Only-70(77.0)-
1 Piece(s)Available

10 Days or more

10-304 Stainless SteelNot ProvidedRound Flange, Bracket Only-80(90.0)-
1 Piece(s)Available

10 Days or more

10-304 Stainless SteelNot ProvidedRound Flange, Bracket Only-100(102.5)-
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelBlack Oxide CoatingRound Flange, Set, 1 Bracket30(30)-200 ~ 800
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelBlack Oxide CoatingRound Flange, Set, 1 Bracket40(40)-200 ~ 800
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelBlack Oxide CoatingRound Flange, Set, 1 Bracket50(50.8)-200 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelBlack Oxide CoatingRound Flange, Set, 1 Bracket60(60.5)-200 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelBlack Oxide CoatingRound Flange, Set, 1 Bracket70(70)-300 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelBlack Oxide CoatingRound Flange, Set, 1 Bracket80(82.6)-300 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelBlack Oxide CoatingRound Flange, Set, 1 Bracket100(101.6)-350 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelElectroless Nickel PlatingRound Flange, Set, 1 Bracket30(30)-200 ~ 800
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelElectroless Nickel PlatingRound Flange, Set, 1 Bracket40(40)-200 ~ 800
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelElectroless Nickel PlatingRound Flange, Set, 1 Bracket50(50.8)-200 ~ 1000
1 Piece(s)

10 Days or more

101020 Pipe SteelLow Carbon SteelElectroless Nickel PlatingRound Flange, Set, 1 Bracket60(60.5)-200 ~ 1000

Loading...

 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.