(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Motorized XY-Axis Stages - Linear Ball Guide, Low Profile, XYMSG (Part Numbers)

Motorized XY-Axis Stages - Linear Ball Guide, Low Profile, XYMSG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

XY-Axis Motorized Stages with High Rigidity, High Precision, and a Low Profile.

  • inCAD Components

(i)Caution

XY-Axis Automatic Stages - Linear Ball Guide:Related Image
XY-Axis Automatic Stages - Linear Ball Guide:Related Image

MSCB (Cable, Sold Separately >> Click here)
[ M ] Material: 440C Stainless Steel
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessory: XYMSG413/513/430/530: SCB3-8, 4 pcs.
XYMSG615/715/650/750: SCB4-8, 4 pcs.

Specifications

Part NumberSensorMotorCable
XYMSG413LA5CN
 
Part NumberSensorMechanical SpecificationsAccuracy Specification
TypeNo.Cover PositionLogicVoltage
(V)
Table SizeBall screwTravel DistanceWeight*4Load CapacityPerpendicularity
XYMSG413L*1


R*2
A
(ALL N.C.)

B
(ALL N.O.)

C*3
(Limit sensors : N.C.
Origin Sensors : N.O.)
5

24
40×40 mmΦ 6 
Lead 1mm
13 mm1.0 kg9 kgf
[88.2 N]
5 µm
51350×50 mm1.2 kg
61560×60 mm15 mm1.7 kg
71570×70 mm1.8 kg
43040×60 mm30 mm1.4 kg10 µm
53050×70 mm1.7 kg
65060×100 mm50 mm2.5 kg8.4 kgf
[82.3 N]
75070×110 mm2.7 kg
*1. Position of the Option "L" : Sensor is mounted on the right side of the stage (seen from motor side)
*2. Position of the Option "R" : Senser is mounted to the left side of the stage (seen from motor side)
*3. This series have 2 origin sensors as "ORG1" and "ORG2". Please refer to "Technical Data about Motorized Stages" for more information.
*4. This is the value when the Motor Option "C" is selected.

 
Mechanical Specifications by Motor TypeNotes
Motor
(and Driver or Amplifier)
CableResolutionMax. SpeedMotor WeightMotor ModelDriver / Amplifier ModelDedicated Controller*10
Original Manufacturer ModelMisumi Model*9
2-Phase
Stepper Motor
PA*6
(With Encoder)
P*61 μm
(At 1000 P/R)
35 mm / sec0.15 kgARM24SAK
(ORIENTAL MOTOR Co.,Lrd.)
ARD-K
(ORIENTAL MOTOR Co.,Lrd.)
5-Phase
Stepper Motor
C*5
(Standard)
N*72 μm*810 mm / sec0.11 kgC005C-90215P-1
(ORIENTAL MOTOR Co.,Lrd.)
*Reccomended Model*Reccomended ModelStand-alone Type : "MSCTL102" series
D*5
(High Torque)
2 μm*830 mm / sec0.20 kgPK525HPB
(ORIENTAL MOTOR Co.,Lrd.)
Microstep: DFC5107P
(ORIENTAL MOTOR Co.,Lrd.)
Microstep:
MSDR24-MS
 
E*5
(High Resolution)
1 μm*825 mm / sec0.11 kgPK523HPMB
(ORIENTAL MOTOR Co.,Lrd.)
Built-in Type : "MSCTL112" series
MA*6
(With Electromagnetic Brake)
M*72 μm*820 mm / sec0.52 kgPKE545MC-A1
(ORIENTAL MOTOR Co.,Lrd.)
RKSD503M-A
(ORIENTAL MOTOR Co.,Lrd.)
AC Servo MotorUA*6U*7
(18 Bit Encoder)
50 mm / sec0.35 kgHG-KR053
(Mitsubishi Electric Corporation)
MR-J4-10A
(Mitsubishi Electric Corporation)
 
*5. Driver is not included. It is sold separately. Please refer to "MSDR" series.
*6. When the Motor Option "MA", "PA" or "UA" is selected, the driver or amplifier is included with as the Set. In addition, Cable Option "M", "P" or "U" as the dedicated cable is needed to select.
*7. When the Cable Option "N", the cable is sold separately. Please refer to "MSCB" series.
*8. This value is at Full Step.
*9. Same product with Original Manufacturer Model.
*10. 24VDC sensors cannot be operated from the MSCTL102 / MSCTL112 controller. When selecting 5V for voltage configuration, applying over 5V voltage will cause breakage.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYMSG413-RA24-E-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMotor, Motor Characteristics Resolution
(µm)
Table Length
(mm)
Table width
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Allowable Load
(N)
Maximum Velocity
(mm/sec)
Positioning Accuracy
(µm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Sensors Sensor selection Cable
1 Piece(s)Available

12 Days or more

105-Phase Stepping Motor High Resolution1μm4040131393.112.5610.220.170.12Limit+Home+Near HomeRA24No cable (sold separately)

Loading...

  1. 1

More Information

■Motor/Cable Application Table

MotorCable
C,F,GN (Not Provided)
MAM
PAP
UAU

For the cable for C, F or G, see MSCB_on P.1-1735-95

■Max. speed

Motor(mm/sec)Motor(mm/sec)
C10MA15
F25PA35
G20UA50

Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.

Feed ScrewBall Screw Ø6, Lead 1
GuideLinear Ball Guide
Resolution*12μm/Pulse(Full)
1μm/Pulse(Half)
Positioning
Repeatability
Within ±0.5μm
Lost Motion1μm or less
Backlash0.5μm or less
Parallelism15μm or less

 

XY-Axis Automatic Stages - Linear Ball Guide:Related Image

XY-Axis Automatic Stages - Linear Ball Guide:Related Image

XY-Axis Automatic Stages - Linear Ball Guide:Related Image

 

Basic Information

Type XY-Axis Motorized Stages Material 440C Stainless Steel Guide Linear Ball Guide
Table feeding methods Ball screw Surface Treatment Electroless Nickel Plating Through Hole (Table Center Hole) No
Load Capacity (Range)(N) 50.1~100

Please check the type/dimensions/specifications of the part XYMSG413-RA24-E-N in the Motorized XY-Axis Stages - Linear Ball Guide, Low Profile, XYMSG series.

Products like this...

Part Number
XYMSG413-LA24-MA-M
XYMSG413-LA24-PA-P
XYMSG413-LA5-C-N
XYMSG413-RA24-MA-M
XYMSG413-RA24-PA-P
XYMSG413-RA5-C-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMotor, Motor Characteristics Resolution
(µm)
Table Length
(mm)
Table width
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Allowable Load
(N)
Maximum Velocity
(mm/sec)
Positioning Accuracy
(µm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Sensors Sensor selection Cable
1 Piece(s)Available

12 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131393.110610.220.170.12Limit+Home+Near HomeLA24For motor with brake (included)
1 Piece(s)Available

12 Days or more

10α Stepping Motor1μm4040131393.117.5610.220.170.12Limit+HomeLA24For α- Step (included)
1 Piece(s)Available

12 Days or more

105-Phase Stepping Motor2μm4040131393.110610.220.170.12Limit+Home+Near HomeLA5No cable (sold separately)
1 Piece(s)Available

12 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131393.110610.220.170.12Limit+Home+Near HomeRA24For motor with brake (included)
1 Piece(s)Available

12 Days or more

10α Stepping Motor1μm4040131393.117.5610.220.170.12Limit+HomeRA24For α- Step (included)
1 Piece(s)Available

12 Days or more

105-Phase Stepping Motor2μm4040131393.110610.220.170.12Limit+Home+Near HomeRA5No cable (sold separately)

Additional Products in this Category

Complementary Products

Tech Support