(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Goniometer Stages suitable for repeatedly being driven at fine angle. The options for height of Rotation Center are as follows: Single Axis: 70, 96, 122. Double Axis: 70, 96.
Part Number
Configured Part Number is shown.
Part Number | - | Sensor | - | Cable |
GMPBG70-70 | - | LA | - | N |
Part Number | Sensor | Motor*3 | Cable*4 | Mechanical Standards | Accuracy Standards | Note | ||||||||||||||
Type | No. | Cover Position | Table Size | Travel distance | Weight | Load Capacity | Height of Stage | Height of Rotation Center | Rotation Center Runout | Resolutiion*5 | Max. Speed | Repeatability | Lost Motion*6 | Moment Rigidity ("/N•cm) | Motor Molel | Driver or Controller Molel | ||||
Top / Bottom | Upper axis | Lower axis | Upper axis | Lower axis | ||||||||||||||||
GMPBG (1-axis) | 60-50 | L*1 R*2 | TP | N | 60×60 mm | ± 8.5° | 0.5 kg | 5 kgf (49 N) | 25 ± 0.2 mm | 50 ± 0.2 mm | 0.01 mm | ≈ 0.0053 ° | 31.5 °/sec | ± 0.002 ° | 0.006 ° | Pitch 0.3 Yaw 0.10 Roll 0.11 | PKP223D15B2-C8 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model CVD215-K (ORIENTAL MOTOR Co.,Lrd.) | ||
60-75 | ± 5.5° | 75 ± 0.2 mm | ≈ 0.0035 ° | 21 °/sec | ||||||||||||||||
60-100 | ± 5° | 100 ± 0.2 mm | ≈ 0.0028 ° | 16.5 °/sec | ||||||||||||||||
60-125 | ± 4° | 125 ± 0.2 mm | ≈ 0.0023 ° | 13.5 °/sec | ||||||||||||||||
GMPBWG (2-axis) | 60-50 | 60×60 mm | ± 8.5° / ± 5.5° | 1.0 kg | 4.5 kgf (39.2 N) | 50 ± 0.4 mm | 50 ± 0.4 mm | - | ≈ 0.0053° | ≈ 0.0035° | 31.5 °/sec | 21 °/sec | Pitch 0.41 Yaw 0.20 Roll 0.41 | |||||||
60-75 | ± 5.5° / ± 5° | 75 ± 0.4 mm | ≈ 0.0035° | ≈ 0.0028° | 21 °/sec | 16.5 °/sec | ||||||||||||||
60-100 | ± 5° / ± 4° | 100 ± 0.4 mm | ≈ 0.0028° | ≈ 0.0023° | 16.5 °/sec | 13.5 °/sec |
Part Number | Sensor | Motor*3 | Cable*4 | Mechanical Standards | Accuracy Standards | Note | ||||||||||||||
Type | No. | Cover Position | Table Size | Travel distance | Weight | Load Capacity | Height of Stage | Height of Rotation Center | Rotation Center Runout | Resolutiion*5 | Max. Speed | Repeatability | Lost Motion*6 | Moment Rigidity ("/N•cm) | Motor Molel | Driver or Controller Molel | ||||
Top / Bottom | Upper axis | Lower axis | Upper axis | Lower axis | ||||||||||||||||
GMPBG (1-axis) | 60-50 | L*1 R*2 | No Character | N | 60×60 mm | ± 8.5° | 0.5 kg | 5 kgf (49 N) | 25 ± 0.2 mm | 50 ± 0.2 mm | 0.01 mm | ≈ 0.0021 ° | 31.5 °/sec | ± 0.001 ° | 0.003 ° | Pitch 0.3 Yaw 0.10 Roll 0.11 | C005C-90215P-1 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model Full / Half step : SD5107P3-A22 (ORIENTAL MOTOR Co.,Lrd.) Microstepping : DFC5107P (ORIENTAL MOTOR Co.,Lrd.) Dedicated controller : Refer to "MSCTL" series | ||
60-75 | ± 5.5° | 75 ± 0.2 mm | ≈ 0.0014 ° | 21 °/sec | ||||||||||||||||
60-100 | ± 5° | 100 ± 0.2 mm | ≈ 0.0011 ° | 16.5 °/sec | ||||||||||||||||
60-125 | ± 4° | 125 ± 0.2 mm | ≈ 0.0009 ° | 13.5 °/sec | ||||||||||||||||
GMPBWG (2-axis) | 60-50 | 60×60 mm | ± 8.5° / ± 5.5° | 1.0 kg | 4.5 kgf (39.2 N) | 50 ± 0.4 mm | 50 ± 0.4 mm | - | ≈ 0.0021° | ≈ 0.0014° | 31.5 °/sec | 21 °/sec | Pitch 0.41 Yaw 0.20 Roll 0.41 | |||||||
60-75 | ± 5.5° / ± 5° | 75 ± 0.4 mm | ≈ 0.0014° | ≈ 0.0011° | 21 °/sec | 16.5 °/sec | ||||||||||||||
60-100 | ± 5° / ± 4° | 100 ± 0.4 mm | ≈ 0.0011° | ≈ 0.0009° | 16.5 °/sec | 13.5 °/sec |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Stage Surface Size: 60 x 60
Type | GMPBG | GMPBWG | ||||||
Number of Axes | 1-Axis | 2-Axis | ||||||
No. | 60-50 | 60-75 | 60-100 | 60-125 | 60-50 | 60-75 | 60-100 | |
Feed Screw | Ball Screw Ø6 | |||||||
Guide | Cross Roller Guide | |||||||
Height of Stage | 25±0.2mm | 50±0.4mm | ||||||
Height of Rotation Center | 50±0.2mm | 75±0.2mm | 100±0.2mm | 125±0.2mm | 50±0.4mm | 75±0.4mm | 100±0.4mm | |
Rotation Center Runout | 0.01mm or Less | - | ||||||
Resolution (Pulse) | Top Half in Full Step Mode | ≈0.0021° | ≈0.0014° | ≈0.0011° | ≈0.0009° | ≈0.0021° | ≈0.0014° | ≈0.0011° |
Bottom Half in Full Step Mode | ≈0.0014° | ≈0.0011° | ≈0.0009° | |||||
MAX Speed | Top Half | 31.5°/sec[15khz] | 21°/sec[15khz] | 16.5°/sec[15khz] | 13.5°/sec[15khz] | 31.5°/sec[15khz] | 21°/sec[15khz] | 16.5°/sec[15khz] |
Bottom Half | 21°/sec[15khz] | 16.5°/sec[15khz] | 13.5°/sec[15khz] | |||||
Positioning repeatability | ±0.001° or less | |||||||
Load Capacity | 49N | 39.2N | ||||||
Lost Motion | 0.003° or Less |
Motor | Type | 5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.) |
Part Number | C005C-90215P | |
Step Angle | 0.72° | |
Connector | Part Number | HR10A-10J-12P (73) (Hirose Electric Co., LTD.) |
Compatible Receptacle Connector | HR10A-10P-12S (73) (Hirose Electric Co., LTD.) | |
Sensor | Limit Sensor | Provided |
Home Position Sensor (ORG1) | Provided | |
Slit Home Origin Sensor (ORG2) | - | |
Part Number | Photomicro Sensor: EE-SX4320 (OMRON Corporation) | |
Power Supply Voltage | DC5~24V ±10% | |
Current Consumption | 60mA or less | |
Control Output | NPN Open Collector Output 5-24 VDC, 8mA or less Residual Voltage 0.3V or less (when load current is 12mA) | |
Output Logic | Detecting (Dark): Output Transistor OFF (Non-Conducting) |
Stage Surface Size: 70 x 70
Type | GMPBG | GMPBWG | ||||
Number of Axes | 1-Axis | 2-Axis | ||||
No. | 70-70 | 70-96 | 70-122 | 70-70 | 70-96 | |
Feed Screw | Ball Screw Ø6, Lead 1 | |||||
Guide | Cross Roller Guide | |||||
Height of Stage | 26±0.2mm | 52±0.4mm | ||||
Height of Rotation Center | 70±0.2mm | 96±0.2mm | 122±0.2mm | 70±0.4mm | 96±0.4mm | |
Rotation Center Runout | 0.01mm or Less | - | ||||
Resolution (Pulse) | Top Half in Full Step Mode | ≈0.0015° | ≈0.0011° | ≈0.0009° | ≈0.0015° | ≈0.0011° |
Bottom Half in Full Step Mode | ≈0.0011° | ≈0.0009° | ||||
MAX Speed | Top Half | 23°/sec[15khz] | 17°/sec[15khz] | 13°/sec[15khz] | 23°/sec[15khz] | 17°/sec[15khz] |
Bottom Half | 17°/sec[15khz] | 13°/sec[15khz] | ||||
Positioning repeatability | Within ±0.001° | |||||
Load Capacity | 49N | 39.2N | ||||
Lost Motion | 0.003° or Less |
Motor | Type | 5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.) |
Part Number | C005C-90215P | |
Step Angle | 0.72° | |
Connector | Part Number | HR10A-10J-12P (73) (Hirose Electric Co., LTD.) |
Compatible Receptacle Connector | HR10A-10P-12S (73) (Hirose Electric Co., LTD.) | |
Sensor | Limit Sensor | Provided |
Home Position Sensor (ORG1) | Provided | |
Slit Home Origin Sensor (ORG2) | Provided | |
Part Number | [Limit Sensor / ORG1 Sensor] Photomicrosensor: EE-SX398 (OMRON Corp.), EE-SX498 (OMRON Corp.) [ORG1 Sensor] Photomicrosensor: PM-F25 (Reversed: PM-R25) (Panasonic Industrial Devices SUNX Co., Ltd.) | |
Power Supply Voltage | DC5~24V ±10% | |
Current Consumption | 100mA or less | |
Control Output | EE-SX398, EE-SX498: NPN Open Collector Output 5-24 VDC, 16 mA or less PM-F25 (Reversed: PM-R25): NPN Open Collector Output DC30V or less, 50mA or less Residual Voltage 1V or less (when load current is 16mA) Residual Voltage 2V or less (when load current is 50mA) | |
Output Logic | EE-SX398: While Detecting (Dark), Output Transistor ON (Conducting) EE-SX498: While Detecting (Dark), Output Transistor OFF (Non-Conducting) PM-F25 (R25): While Detecting (Dark), Output Transistor ON (Conducting) |
Type | CWLS | ORG1 | CCWLS | ORG2 |
A | NC EE-SX498 | NC EE-SX498 | NC EE-SX498 | NO PM-F25 (Reversed: PM-R25) |
B | NO EE-SX398 | NO EE-SX398 | NO EE-SX398 | |
C | NC EE-SX498 | NO EE-SX398 | NC EE-SX498 |
Type | Goniometer Stages | Motor, Motor Characteristics | 5-Phase Stepping Motor | Material | Aluminum |
---|---|---|---|---|---|
Guide | Cross Roller | Table feeding methods | Ball screw | Through Hole (Table Center Hole) | No |
Load Capacity (Range)(N) | 30.1~50 | Sensors | Limit+Home |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy