(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Stages - Configurable X/XY/Z-Axis Stages (Part Numbers)

Manual Stages - Configurable X/XY/Z-Axis Stages

Move the mouse over the image to zoom

Selectable kinds of Feed Position, Feed/Clamping Methods and Grease.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Part Number

Configured Part Number is shown.

X/XY/Z-Axis Stages - Selectable:Related Image

Specifications

Part Number-①Feed Position-②Feeding Method-③Clamp Type-④Grease
FSXYR40-C-F-S-R
Part NumberStage Used
TypeAxisGuide
FSXRXSG(Click here)
CXPG(Click here)
XYRXYSG(Click here)
ZRZSG(Click here)
* Refer to the stage with the same size as the table.
Guide Type R: Linear Ball Slide
C: Cross Roller Slide
Slide Stage①Feed Position②Feeding Method③Clamp Type④Grease
AxisTypeSizeCenter / SideMicrometer Head (Stroke: mm)Feed Screw
(Pitch / Stroke: mm)
SelectionSelection
XFSXR
(Linear Ball)
25(Center): A AR
: AZ AZR
(Side): C CR
: CZ CZR  
N (Standard ±3.2)F (Hex Socket 0.5/±3.2)
B (Feed Screw 0.5/±3.2)
S (Standard)G (Standard)
R (Clean Env. Compatible) *2
40N (Standard ±6.5)
M (Coarse Fine Feed ±6.5)
F (Hex Socket 0.5/±6.5)
B (Feed Screw 0.5/±6.5)
J (Feed Screw 1.0/±6.5)
S (Standard)
H (Disc)
P (Opposed) Applicable only when C and CR, and the feed type is N or F.
50
60
70
80N (Standard ±12.5)
M (Coarse Fine Feed ±6.5)
D (Digital Micrometer ±12.5)
*1Only applicable to feed position A ,AR and C.
S (Standard)
H (Disc)
FSXC
(Cross Roller)
25(Center): A AR
: AZ AZR
(Side): C CR
: CZ CZR  
N (Standard ±3.2)F (Hex Socket 0.5/±3.2)
B (Feed Screw 0.5/±3.2)
S (Standard)G (Standard)
R (Clean Env. Compatible) *2
40N (Standard ±6.5)
M (Coarse Fine Feed ±6.5)
F (Hex Socket 0.5/±6.5)
B (Feed Screw 0.5/±6.5)
J (Feed Screw 1.0/±6.5)
S (Standard)
H (Disc)
P (Opposed) Applicable only when C and CR, and the feed type is N or F.
60
80N (Standard ±12.5)
M (Coarse Fine Feed ±6.5)
D (Digital Micrometer ±12.5)
*1Only applicable to feed position A ,AR and C.
S (Standard)
XYFSXYR
(Linear Ball)
25(Center): A AR
(Side): C CR
N (Standard ±3.2)F (Hex Socket 0.5/±3.2)
B (Feed Screw 0.5/±3.2)
S (Standard)G (Standard)
R (Clean Env. Compatible) *2
40N (Standard ±6.5)
M (Coarse Fine Feed ±6.5)
F (Hex Socket 0.5/±6.5)
B (Feed Screw 0.5/±6.5)
J (Feed Screw 1.0/±6.5)
S (Standard)
H (Disc)
P (Opposed) Applicable only when C and CR, and the feed type is N or F.
50
60
70
80N (Standard ±12.5)
M (Coarse Fine Feed ±6.5)
D (Digital Micrometer ±12.5)
*1Only applicable to feed position A ,AR and C.
S (Standard)
H (Disc) Only applicable to C, CR.
ZFSZR
(Linear Ball)
25(Center): AZ AZR
(Side): C CR
: CZ CZR
Feeding direction of C, CR is upward; that of the others is downwards.
N (Standard ±3.2)F (Hex Socket 0.5/±3.2)
B (Feed Screw 0.5/±3.2)
S (Standard)G (Standard)
R (Clean Env. Compatible) *2
40N (Standard ±6.5)
M (Coarse / Fine Feeds ±6.5)Not applicable to C, CR.
F (Hex Socket 0.5/±6.5)
B (Feed Screw 0.5/±6.5)
J (Feed Screw 1.0/±6.5)
S (Standard)H (Disc)
P (Opposed) Applicable only when C and CR, and the feed type is N and F.
50
60
70
80N (Standard ±12.5)
M (Coarse/Fine Feeds ±6.5) Not applicable to C, CR.
S (Standard)
H (Disc)
*1 Only clamp position will be changed for Digital Micrometer A and AR. *2 When feed type M (coarse / fine feeds) or D (digital micrometer) is selected, grease R (clean env. compatible) is not applicable.
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head or feed screw knobs can be extended by installing the cover. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FSXC25-A-[B,​F,​N]-S-[G,​R]
FSXC25-AR-[B,​F,​N]-S-[G,​R]
FSXC25-AZ-[B,​F,​N]-S-[G,​R]
FSXC25-C-[B,​F,​N]-S-[G,​R]
FSXC25-CR-[B,​F,​N]-S-[G,​R]
FSXC25-CZ-[B,​F,​N]-S-[G,​R]
FSXC40-A-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXC40-AR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXC40-AZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXC40-C-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXC40-CR-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXC40-CZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXC60-A-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXC60-AR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXC60-AZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXC60-C-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXC60-CR-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXC60-CZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXC80-A-[B,​D,​F,​J,​M,​N]-S-[G,​R]
FSXC80-AR-[B,​D,​F,​J,​M,​N]-S-[G,​R]
FSXC80-AZ-[B,​F,​J,​M,​N]-S-[G,​R]
FSXC80-C-[B,​D,​F,​J,​M,​N]-S-[G,​R]
FSXC80-CR-[B,​F,​J,​M,​N]-S-[G,​R]
FSXC80-CZ-[B,​F,​J,​M,​N]-S-[G,​R]
FSXR25-A-[B,​F,​N]-S-[G,​R]
FSXR25-AR-[B,​F,​N]-S-[G,​R]
FSXR25-AZ-[B,​F,​N]-S-[G,​R]
FSXR25-AZR-[B,​F,​N]-S-[G,​R]
FSXR25-C-[B,​F,​N]-S-[G,​R]
FSXR25-CR-[B,​F,​N]-S-[G,​R]
FSXR25-CZ-[B,​F,​N]-S-[G,​R]
FSXR25-CZR-[B,​F,​N]-S-[G,​R]
FSXR40-A-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR40-AR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR40-AZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR40-AZR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR40-C-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXR40-CR-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXR40-CZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR40-CZR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR50-A-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR50-AR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR50-AZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR50-AZR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR50-C-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXR50-CR-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXR50-CZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR50-CZR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR60-A-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR60-AR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR60-AZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR60-AZR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR60-C-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXR60-CR-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXR60-CZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR60-CZR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR70-A-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR70-AR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR70-AZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR70-AZR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR70-C-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXR70-CR-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXR70-CZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR70-CZR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR80-A-[B,​D,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR80-AR-[B,​D,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR80-AZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR80-AZR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR80-C-[B,​D,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR80-CR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR80-CZ-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXR80-CZR-[B,​F,​J,​M,​N]-[H,​S]-[G,​R]
FSXYR25-A-[B,​F,​N]-S-[G,​R]
FSXYR25-AR-[B,​F,​N]-S-[G,​R]
FSXYR25-C-[B,​F,​N]-S-[G,​R]
FSXYR25-CR-[B,​F,​N]-S-[G,​R]
FSXYR40-A-[B,​F,​J,​M,​N]-S-[G,​R]
FSXYR40-AR-[B,​F,​J,​M,​N]-S-[G,​R]
FSXYR40-C-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXYR40-CR-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXYR50-A-[B,​F,​J,​M,​N]-S-[G,​R]
FSXYR50-AR-[B,​F,​J,​M,​N]-S-[G,​R]
FSXYR50-C-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXYR50-CR-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXYR60-A-[B,​F,​J,​M,​N]-S-[G,​R]
FSXYR60-AR-[B,​F,​J,​M,​N]-S-[G,​R]
FSXYR60-C-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXYR60-CR-[B,​F,​J,​M,​N]-[H,​P,​S]-[G,​R]
FSXYR70-A-[B,​F,​J,​M,​N]-S-[G,​R]
FSXYR70-AR-[B,​F,​J,​M,​N]-S-[G,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Guiding Mechanism Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Travel Distance (Z Distance)
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Grease Selection Clamp Method Selection Feeding Method Selection
1 Piece(s)

12 Days or more

10~ ±10mm-5~30~25~251~15Cross RollerAluminum AlloyBlack Anodize25259.8±3.2-15-303.032.851.8CenterStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10~ ±10mm-5~30~25~251~15Cross RollerAluminum AlloyBlack Anodize25259.8±3.2-15-303.032.851.8CenterRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10~ ±10mm-5~30~25~251~15Cross RollerAluminum AlloyBlack Anodize25259.8±3.2-15-303.032.851.8CenterTop and BottomG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10~ ±10mm-5~30~25~251~15Cross RollerAluminum AlloyBlack Anodize25259.8±3.2-15-303.032.851.8SideStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10~ ±10mm-5~30~25~251~15Cross RollerAluminum AlloyBlack Anodize25259.8±3.2-15-303.032.851.8SideRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10~ ±10mm-5~30~25~251~15Cross RollerAluminum AlloyBlack Anodize25259.8±3.2-15-303.032.851.8SideTop and BottomG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10~ ±10mm-5~3026~4026~4015.1~20Cross RollerAluminum AlloyBlack Anodize404019.6±6.5-20-300.380.420.28CenterStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10~ ±10mm-5~3026~4026~4015.1~20Cross RollerAluminum AlloyBlack Anodize404019.6±6.5-20-300.380.420.28CenterRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10~ ±10mm-5~3026~4026~4015.1~20Cross RollerAluminum AlloyBlack Anodize404019.6±6.5-20-300.380.420.28CenterTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10~ ±10mm-5~3026~4026~4015.1~20Cross RollerAluminum AlloyBlack Anodize404019.6±6.5-20-300.380.420.28SideStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10~ ±10mm-5~3026~4026~4015.1~20Cross RollerAluminum AlloyBlack Anodize404019.6±6.5-20-300.380.420.28SideRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10~ ±10mm-5~3026~4026~4015.1~20Cross RollerAluminum AlloyBlack Anodize404019.6±6.5-20-300.380.420.28SideTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~5041~6041~6015.1~20Cross RollerAluminum AlloyBlack Anodize606049±6.5-20-300.120.110.07CenterStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~5041~6041~6015.1~20Cross RollerAluminum AlloyBlack Anodize606049±6.5-20-300.120.110.07CenterRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~5041~6041~6015.1~20Cross RollerAluminum AlloyBlack Anodize606049±6.5-20-300.120.110.07CenterTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~5041~6041~6015.1~20Cross RollerAluminum AlloyBlack Anodize606049±6.5-20-300.120.110.07SideStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~5041~6041~6015.1~20Cross RollerAluminum AlloyBlack Anodize606049±6.5-20-300.120.110.07SideRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~5041~6041~6015.1~20Cross RollerAluminum AlloyBlack Anodize606049±6.5-20-300.120.110.07SideTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-50.1~10061~9061~9015.1~20Cross RollerAluminum AlloyBlack Anodize808098±12.5-20-300.050.050.04CenterStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Digital Micrometer Head [D] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-50.1~10061~9061~9015.1~20Cross RollerAluminum AlloyBlack Anodize808098±12.5-20-300.050.050.04CenterRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Digital Micrometer Head [D] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-50.1~10061~9061~9015.1~20Cross RollerAluminum AlloyBlack Anodize808098±12.5-20-300.050.050.04CenterTop and BottomG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-50.1~10061~9061~9015.1~20Cross RollerAluminum AlloyBlack Anodize808098±12.5-20-300.050.050.04SideStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Digital Micrometer Head [D] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-50.1~10061~9061~9015.1~20Cross RollerAluminum AlloyBlack Anodize808098±12.5-20-300.050.050.04SideRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-50.1~10061~9061~9015.1~20Cross RollerAluminum AlloyBlack Anodize808098±12.5-20-300.050.050.04SideTop and BottomG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~50~25~251~15Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252539.2±3.2-12-301.91.11.1CenterStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~50~25~251~15Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252539.2±3.2-12-301.91.11.1CenterRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~50~25~251~15Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252539.2±3.2-12-301.91.11.1CenterTop and BottomG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~50~25~251~15Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252539.2±3.2-12-301.91.11.1CenterRelative PositionG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~50~25~251~15Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252539.2±3.2-12-301.91.11.1SideStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~50~25~251~15Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252539.2±3.2-12-301.91.11.1SideRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~50~25~251~15Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252539.2±3.2-12-301.91.11.1SideTop and BottomG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-30.1~50~25~251~15Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252539.2±3.2-12-301.91.11.1SideRelative PositionG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-50.1~10026~4026~4015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404098±6.5-16-150.420.350.21CenterStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-50.1~10026~4026~4015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404098±6.5-16-150.420.350.21CenterRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-50.1~10026~4026~4015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404098±6.5-16-150.420.350.21CenterTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-50.1~10026~4026~4015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404098±6.5-16-150.420.350.21CenterRelative PositionG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-50.1~10026~4026~4015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404098±6.5-16-150.420.350.21SideStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-50.1~10026~4026~4015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404098±6.5-16-150.420.350.21SideRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-50.1~10026~4026~4015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404098±6.5-16-150.420.350.21SideTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-50.1~10026~4026~4015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404098±6.5-16-150.420.350.21SideRelative PositionG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050147±6.5-16-150.150.140.09CenterStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050147±6.5-16-150.150.140.09CenterRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050147±6.5-16-150.150.140.09CenterTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050147±6.5-16-150.150.140.09CenterRelative PositionG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050147±6.5-16-150.150.140.09SideStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050147±6.5-16-150.150.140.09SideRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050147±6.5-16-150.150.140.09SideTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050147±6.5-16-150.150.140.09SideRelative PositionG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060196±6.5-16-150.080.080.05CenterStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060196±6.5-16-150.080.080.05CenterRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060196±6.5-16-150.080.080.05CenterTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060196±6.5-16-150.080.080.05CenterRelative PositionG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060196±6.5-16-150.080.080.05SideStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060196±6.5-16-150.080.080.05SideRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060196±6.5-16-150.080.080.05SideTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More41~6041~6015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060196±6.5-16-150.080.080.05SideRelative PositionG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating7070225.4±6.5-18-150.060.050.03CenterStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating7070225.4±6.5-18-150.060.050.03CenterRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating7070225.4±6.5-18-150.060.050.03CenterTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating7070225.4±6.5-18-150.060.050.03CenterRelative PositionG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating7070225.4±6.5-18-150.060.050.03SideStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating7070225.4±6.5-18-150.060.050.03SideRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating7070225.4±6.5-18-150.060.050.03SideTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating7070225.4±6.5-18-150.060.050.03SideRelative PositionG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

-±10~30mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating8080264.6±12.5-20-200.040.040.02CenterStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Digital Micrometer Head [D] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

-±10~30mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating8080264.6±12.5-20-200.040.040.02CenterRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Digital Micrometer Head [D] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating8080264.6±12.5-20-200.040.040.02CenterTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating8080264.6±12.5-20-200.040.040.02CenterRelative PositionG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating8080264.6±12.5-20-200.040.040.02SideStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Digital Micrometer Head [D] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating8080264.6±12.5-20-200.040.040.02SideRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating8080264.6±12.5-20-200.040.040.02SideTop and BottomG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

12 Days or more

10±10~30mm-100.1 or More61~9061~9015.1~20Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating8080264.6±12.5-20-200.040.040.02SideRelative PositionG (Standard) / R (For Clean Environment)Disc Clamp [H] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm30.1~50~25~2520.1~25Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252538.2±3.2±3.224-3032.23.00CenterStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm30.1~50~25~2520.1~25Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252538.2±3.2±3.224-3032.23.00CenterRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm30.1~50~25~2520.1~25Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252538.2±3.2±3.224-3032.23.00SideStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm30.1~50~25~2520.1~25Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating252538.2±3.2±3.224-3032.23.00SideRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404095.2±6.5±6.532-300.630.70.63CenterStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404095.2±6.5±6.532-300.630.70.63CenterRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404095.2±6.5±6.532-300.630.70.63SideStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating404095.2±6.5±6.532-300.630.70.63SideRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050144.2±6.5±6.532-300.240.280.24CenterStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050144.2±6.5±6.532-300.240.280.24CenterRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050144.2±6.5±6.532-300.240.280.24SideStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating5050144.2±6.5±6.532-300.240.280.24SideRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060192.1±6.5±6.532-300.130.160.13CenterStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060192.1±6.5±6.532-300.130.160.13CenterRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060192.1±6.5±6.532-300.130.160.13SideStandardG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating6060192.1±6.5±6.532-300.130.160.13SideRight and LeftG (Standard) / R (For Clean Environment)Disc Clamp [H] / Opposed Clamp [P] / Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm100.1 or More61~9061~9035.1~40Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating7070219.7±6.5±6.536-300.090.10.09CenterStandardG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
1 Piece(s)

10 Days or more

10~ ±10mm~ ±10mm100.1 or More61~9061~9035.1~40Linear Ball[Stainless Steel] 440C Stainless SteelElectroless Nickel Plating7070219.7±6.5±6.536-300.090.10.09CenterRight and LeftG (Standard) / R (For Clean Environment)Standard [S]Feed Screw Pitch 0.5 [B] / Screw with Hex Socket, Pitch 0.5 [F] / Feed Screw Pitch 1.0 [J] / Coarse/Fine Micrometer Head [M] / Standard Micrometer Head [N]
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Guiding Mechanism Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Travel Distance (Z Distance)
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Grease Selection Clamp Method Selection Feeding Method Selection

Loading...

More Information

X/XY/Z-Axis Stages - Selectable:Related Image

(XSG>>Click here and XPG>>Click here)

(ZSG>>Click here and ZPG>>Click here)

■Other Information about Stages
Stage Selection Table Click here, Click here
Overview, Technical Information Click here, Click here

Basic Information

Through Hole (Table Center Hole) No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.