(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Cross Roller, Long Stroke, XLPG (Part Numbers)

Manual X-Axis Stages - Cross Roller, Long Stroke, XLPG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Cross Roller Type Long Stroke Stages allowing for adjustment of coarse feed and fine feed.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
[ A ] Accessories: SBCB4-6 XLPG25 (2 pcs.)
XLPG60 (10 pcs.)
 

Specifications

Part Number
XLPG25
XLSG80
Part NumberStage Surface (mm)Travel Distance (mm)Load Capacity (N)AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeight (kg)
TypeNo.HorizontalStraightnessParallelismPitchingYawingPitchingYawingRollingPitchingYawingRolling
XLPG2525x60±6.5mm19.63µm10µm25"15"3.83.21.50.190.191.3830µm0.1
6060x110* Coarse Feed ±20mm
Fine Feed ±6.5mm
78.48.17.05.30.020.030.070.8
[ ! ]Resolution (Micrometer Head): 10µm/division * XLPG60 max. stroke is 52mm. [ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 micrometer knob can be increased in diameter by installing the cover. >> Click here

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XLPG25
XLPG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (travel distance per 1 handle rotation)
(mm)
1 Piece(s)Available

10 Days or more

10~ ±10mm5~3041~60~2515.1~20602519.6±6.5200.190.191.38Standard0.5
1 Piece(s)Available

10 Days or more

10±10~30mm50.1~10091~12041~6030.1~351106078.4±20320.020.030.07Coarse/Fine FeedCoarse 0.5, Fine 0.025

Loading...

  1. 1
 

Basic Information

Feeding Method Micrometer Head Guiding Mechanism Cross Roller Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Type X-Axis Table Straightness(µm) 3
Table Parallelism(µm) 10 Feed Knob Position Center Clamp Standard
Reversed Standard Through Hole No

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.