(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail, Rapid Feed Screw, XFHT

Manual X-Axis Stages - Dovetail, Rapid Feed Screw, XFHT
  • Volume Discount
  • New Pricing

Dovetail Slide Stages with smooth 4.2mm lead feed screw is released now with an economical price.

  • inCAD Components
[Standard] X-Axis, Dovetail Groove, Rapid Feed Screw:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XFHT40
XFHT4090-R
[ ! ]High Precision Stage Existing Products: XSC (Click here), XSL (Click here)
Part NumberStage Surface (mm)Travel Distance
(mm)
Travel per Knob Rotation (mm)Load Capacity (N)Travel AccuracyWeight
(kg)
TypeNo.Clamp PositionHorizontalVerticalStraightness
XFHT40Not Specified
(Standard)
R (Reversed)
40x40±104.519.69.850µm0.06
6060x60±2029.414.70.16
406040x6039.219.60.17
409040x90±350.18
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XFHT40
XFHT40-R
XFHT60
XFHT60-R
XFHT4060
XFHT4060-R
XFHT4090
XFHT4090-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed
1 Piece(s)Available

8 Days or more

10~ ±10mm5~3026~4026~401~15404019.6±1015Standard
1 Piece(s)Available

8 Days or more

10~ ±10mm5~3026~4026~401~15404019.6±1015Right and Left
1 Piece(s)Available

8 Days or more

10±10~30mm5~3041~6041~6015.1~20606029.4±2017Standard
1 Piece(s)Available

8 Days or more

10±10~30mm5~3041~6041~6015.1~20606029.4±2017Right and Left
1 Piece(s)Available

8 Days or more

10±10~30mm30.1~5041~6026~4015.1~20604039.2±2020Standard
1 Piece(s)Available

8 Days or more

10±10~30mm30.1~5041~6026~4015.1~20604039.2±2020Right and Left
1 Piece(s)Available

8 Days or more

10±30mm~30.1~5061~9026~4015.1~20904039.2±3520Standard
1 Piece(s)Available

8 Days or more

10±30mm~30.1~5061~9026~4015.1~20904039.2±3520Right and Left

Loading...

  1. 1

More Information

[Standard] X-Axis, Dovetail Groove, Rapid Feed Screw:Related Image
 

Basic Information

Feeding Method Feed Screw Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Type X-Axis Table Straightness(µm) 50
Feed Knob Position Center Clamp Standard Through Hole No
Feed method (feed screw type) Knob Feed method (with vernier scale) With Vernier Scale Feed method (travel distance per 1 handle rotation)(mm) 4.5

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.