(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A long stroke stage (X-axis) using a slide guide.
[Features]
・ Ideal for loading heavy objects, moving/retracting large size workpieces, switching optical systems, etc.
・ The travel length can be adjusted by changing the stopper position on the side surface
[Applications]
・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Part Number
Configured Part Number is shown.
Travel (Range) | ±30mm~ | Load Capacity (Range)(N) | 100.1 or More | Table Length L (Range)(mm) | 61~90 |
---|---|---|---|---|---|
Table Width W (Range)(mm) | 61~90 | Overall Height (Range)(mm) | 25.1~30 | Feeding Method | Feed Knob |
Guiding Mechanism | Linear Guide | Table Material | Aluminum | Table Surface Treatment | Black Anodize |
Table Size (Length) L(mm) | 80 | Table Size (Width) W(mm) | 80 | Allowable Load(N) | 147 |
Stroke (X Distance)(mm) | ±64 | Table Size (Thickness) H(mm) | 30 | Type | X-Axis Stages |
Table Parallelism(µm) | 50 | Feed Knob Position | Center | Clamp | Standard |
Through Hole | No | Feed method (handle type) | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy