(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Manual X-Axis Stages - Dovetail, Rack & Pinion, Long Stroke, Multiple Blocks, XLONG

Manual X-Axis Stages - Dovetail, Rack & Pinion, Long Stroke, Multiple Blocks, XLONG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Light-Weight/Low Cost Long Stage. Selectable Sizes in accordance with required Strokes.

  • inCAD Components
X-Axis Stages - Dovetail Groove, Rack&Pinion, Long Stroke, Multiple Blocks:Related Image
X-Axis Stages - Dovetail Groove, Rack&Pinion, Long Stroke, Multiple Blocks:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
[ A ] Accessories: Scaled Label (PET)
Index Label (PET)

Specifications

Part Number
XLONG300
XLONG300-2SB
Part NumberBlockTravel Distance (mm)Travel per Knob Rotation (mm)Load Capacity (N)Travel AccuracyWeight (kg)
TypeL-No.KnobQty.CoarseFineHorizontalVerticalStraightness
XLONG300Standard
Knob
1±14018-4924.5150µm0.63
300-220.81
300-330.99
300-SBCoarse/Fine Feeds
Knob
1±140182.3150µm0.70
300-2SB20.95
300-3SB31.20
[ ! ]Resolution: 1mm/division
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XLONG300
XLONG300-2
XLONG300-2SB
XLONG300-3
XLONG300-3SB
XLONG300-SB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFeed method (rack & pinion type) Number of blocks
1 Piece(s)Available

8 Days or more

10Standard1
1 Piece(s)Available

15 Days or more

10Standard2
1 Piece(s)Available

15 Days or more

10Coarse/Fine Feed2
1 Piece(s)Available

15 Days or more

10Standard3
1 Piece(s)Available

15 Days or more

10Coarse/Fine Feed3
1 Piece(s)Available

8 Days or more

10Coarse/Fine Feed1

Loading...

  1. 1

Example

X-Axis Stages - Dovetail Groove, Rack&Pinion, Long Stroke, Multiple Blocks:Related Image
X-Axis Stages - Dovetail Groove, Rack&Pinion, Long Stroke, Multiple Blocks:Related Image
X-Axis Stages - Dovetail Groove, Rack&Pinion, Long Stroke, Multiple Blocks:Related Image
X-Axis Stages - Dovetail Groove, Rack&Pinion, Long Stroke, Multiple Blocks:Related Image
e-Catalog Search Key  #MA43  
 

Basic Information

Travel Distance (Selection Range) ±30mm~ Load Capacity (Range)(N) 30.1~50 Table Length L (Range)(mm) 41~60
Table Width W (Range)(mm) 26~40 Overall Height (Range)(mm) 35.1~40 Feeding Method Rack & Pinion
Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Table Size (Length) L(mm) 50 Table Size (Width) W(mm) 40 Allowable Load(N) 49
Travel Distance (X Distance)(mm) ±140 Table Size (Thickness) H(mm) 40 Type X-Axis
Table Straightness(µm) 150 Feed Knob Position Side Clamp Standard
Reversed Standard Through Hole No

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.