(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Manual X-Axis Stages - Dovetail Feed Screw, XFES

Manual X-Axis Stages - Dovetail Feed Screw, XFES
  • Volume Discount
  • New Pricing

Feed Screw Stages with fine feeding of 0.5mm lead.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
XFES40
■X-Axis Stages
[ ! ]High Precision Stage Existing Product: XEG (Click here)
Part NumberStage Surface (mm)Travel Distance
(mm)
Travel per Knob Rotation (mm)Load Capacity (N)Travel AccuracyWeight
(kg)
TypeNo.Clamp PositionHorizontalVerticalStraightness
XFES25Not Specified
(Standard)
R (Reversed)
25x25±50.529.49.850µm0.04
4040x40±70.08
6060x60±839.219.60.18
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Knob Extension Cover HDEXT12-_ (Sold Separately): Ø12 knobs can be extended by installing the cover. >> Click here
(Caution) Please note that increased knob diameter may interfere with the stage mounting base surfaces.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XFES25
XFES25-R
XFES40
XFES40-R
XFES60
XFES60-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed
1 Piece(s)Available

8 Days or more

105~30~25~251~15252529.4±515Standard
1 Piece(s)Available

8 Days or more

105~30~25~251~15252529.4±515Right and Left
1 Piece(s)Available

Same day

Stock

105~3026~4026~401~15404029.4±715Standard
1 Piece(s)Available

8 Days or more

105~3026~4026~401~15404029.4±715Right and Left
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6015.1~20606039.2±817Standard
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6015.1~20606039.2±817Right and Left

Loading...

  1. 1
 

Basic Information

Travel Distance (Selection Range) ~ ±10mm Feeding Method Feed Screw Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Type X-Axis
Table Straightness(µm) 50 Feed Knob Position No Micrometer Head Clamp Standard
Through Hole No Feed method (feed screw type) Knob Feed method (with vernier scale) With Vernier Scale
Feed method (travel distance per 1 handle rotation)(mm) 0.5

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.