(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inspecting Jig Accessories - Wires

Inspecting Jig Accessories - Wires

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]·Wire used for an insertion pin for inspection jigs. Vinyl coating is also available.

  • inCAD Components
Inspection Jigs Items - Wires for Pins:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-L
KJW2
KJWCH3
KJWRT
-

350

Part NumberL 50mm IncrementApplicable Screw
TypeD
KJW
KJWB
1300~700M5
2
* D=2 product is shipped if D dimension isn't specified.
* The thickness of KJWB is D (wire dia.) + approx. 0.5mm of vinyl coating thickness.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJW1-[300-500/50]
KJWB1-[300-500/50]
KJWB2-[300-700/50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVinyl Coating Outer Diameter (D)
(φ)
L
(mm)
1 Piece(s)

12 Days or more

10Not Provided1300 ~ 500
1 Piece(s)

12 Days or more

10Provided1300 ~ 500
1 Piece(s)

12 Days or more

10Provided2300 ~ 700

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.